![]() |
![]() |
#include <csl_cpsw_3gf.h>
Data Fields | |
| Uint32 | tsRxEnable |
| Uint32 | tsRxVlanLType1Enable |
| Uint32 | tsRxVlanLType2Enable |
| Uint32 | tsTxEnable |
| Uint32 | tsTxVlanLType1Enable |
| Uint32 | tsTxVlanLType2Enable |
| Uint32 | txMsgTypeEnable |
Port Time sync receive enable bit
Port Time sync receive VLAN LTYPE 1 enable bit
Port Time sync receive VLAN LTYPE 2 enable bit
Port Time sync transmit enable bit
Port Time sync transmit VLAN LTYPE 1 enable bit
Port Time sync transmit VLAN LTYPE 2 enable bit
Port Time sync message type enable bit