CSL_IntcContext Struct Reference
[INTC Data Structures]

#include <csl_intc.h>


Data Fields

CSL_IntcEventHandlerRecordeventhandlerRecord
CSL_BitMask32 eventAllocMask [(CSL_INTC_EVENTID_CNT+31)/32]
Uint16 numEvtEntries
Int8 offsetResv [128]


Detailed Description

INTC Module Context.


Field Documentation

CSL_IntcEventHandlerRecord* CSL_IntcContext::eventhandlerRecord

Pointer to the event handle record

CSL_BitMask32 CSL_IntcContext::eventAllocMask[(CSL_INTC_EVENTID_CNT+31)/32]

Event allocation mask

Uint16 CSL_IntcContext::numEvtEntries

Number of event entries

Int8 CSL_IntcContext::offsetResv[128]

Reserved


The documentation for this struct was generated from the following file:
Copyright 2011, Texas Instruments Incorporated