![]() |
![]() |
#include <csl_tac_regsBEAux.h>
Data Fields | |
| Uint8 | sgcp0CycOverStat |
| Uint8 | sgcp0FifoOverStat |
| Uint8 | sgcp0SeqStat |
| Uint8 | sgcp0BuffMissStat |
| Uint8 | sgcp1CycOverStat |
| Uint8 | sgcp1FifoOverStat |
| Uint8 | sgcp1SeqStat |
| Uint8 | sgcp1BuffMissStat |
| Uint8 | betiWdStat |
| Uint8 | feTransErrStat |
Denotes the SGCP0 Cycle Overflow status.
Denotes the SGCP0 FIFO Overflow status.
Denotes the SGCP0 Sequencer Idle status.
Denotes the SGCP0 Input Buffer Miss status.
Denotes the SGCP1 Cycle Overflow status.
Denotes the SGCP1 FIFO Overflow status.
Denotes the SGCP1 Sequencer Idle status.
Denotes the SGCP1 Input Buffer Miss status.
Denotes the BETI Watchdog status.
FE transaction error status