![]() |
![]() |
#include <csl_xmc.h>
Data Fields | |
| Uint32 | addr |
| Uint32 | dir |
| Uint32 | dph |
| Uint32 | dvh |
| Uint32 | avh |
| Uint32 | dpl |
| Uint32 | dvl |
| Uint32 | avl |
| Uint32 CSL_XMC_XPFADDR::addr |
Stream address (128-bit aligned)
| Uint32 CSL_XMC_XPFADDR::dir |
Sign bit of stream direction (0=fwd, 1=rev)
| Uint32 CSL_XMC_XPFADDR::dph |
Data pending for upper ("high") half
| Uint32 CSL_XMC_XPFADDR::dvh |
Data valid for upper half
| Uint32 CSL_XMC_XPFADDR::avh |
Address valid for upper half
| Uint32 CSL_XMC_XPFADDR::dpl |
Data pending for lower half
| Uint32 CSL_XMC_XPFADDR::dvl |
Data valid for lower half
| Uint32 CSL_XMC_XPFADDR::avl |
Address valid for lower half