SRIO_PE_FEATURES Struct Reference
[SRIO Data Structures]

SRIO Processing Element Features. More...

#include <csl_srio.h>


Detailed Description

SRIO Processing Element Features.

This structure is used to configure the Tundra Processing Element Features.


The documentation for this struct was generated from the following file:
Copyright 2011, Texas Instruments Incorporated