![]() |
![]() |
#include <csl_vcp2.h>
Data Fields | |
| VCP2_Rate | rate |
| Uint8 | constLen |
| Uint16 | frameLen |
| Uint16 | yamTh |
| Uint8 | stateNum |
| Bool | tbConvrgMode |
| Uint8 | decision |
| Uint8 | readFlag |
| Bool | tailBitEnable |
| Uint16 | traceBackIndex |
| Uint8 | outOrder |
| Uint8 | perf |
Code rate
Constraint length
| Uint16 VCP2_BaseParams::frameLen |
Frame length
| Uint16 VCP2_BaseParams::yamTh |
Yamamoto threshold value
Maximum initial state metric value
Traceback convergement mode
Output decision type
Output parameters read flag
Enable/Disable tail biting
Tailbiting traceback index mode
Hard decision output ordering
| Uint8 VCP2_BaseParams::perf |
Performance and speed