################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler/c6000

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./psc_util.obj" \
"./mnavigator_functions.obj" \
"./hyperlink_functions.obj" \
"./Hyperlink_CPPI_throughput_test.obj" \
-l"C:\Program Files\Texas Instruments\pdk_c6616_1_0_0_12\packages\ti\csl\lib\ti.csl.ae66" \
-l"C:\Program Files\Texas Instruments\pdk_c6616_1_0_0_12\packages\ti\csl\lib\ti.csl.intc.ae66" \
-l"C:\Program Files\Texas Instruments\pdk_c6616_1_0_0_12\packages\ti\drv\cppi\lib\ti.drv.cppi.ae66" \
-l"C:\Program Files\Texas Instruments\pdk_c6616_1_0_0_12\packages\ti\drv\qmss\lib\ti.drv.qmss.ae66" \
-l"libc.a" \
"../hyperlink_test.cmd" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: Hyperlink_EVM_example_LE.out

# Tool invocations
Hyperlink_EVM_example_LE.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"C:/ti/ccsv5/tools/compiler/c6000/bin/cl6x" -mv6600 -g --define=xdc_target__littleEndian --display_error_number --diag_warning=225 --abi=eabi --strip_coff_underscore -z -m"Hyperlink_EVM_example_LE.map" --warn_sections -i"C:/ti/ccsv5/tools/compiler/c6000/lib" -i"C:/ti/ccsv5/tools/compiler/c6000/include" -i"C:/Program Files/Texas Instruments/pdk_c6616_1_0_0_12/packages/ti/csl/lib" -i"C:/Program Files/Texas Instruments/pdk_c6616_1_0_0_12/packages/ti/drv/cppi/lib" -i"C:/Program Files/Texas Instruments/pdk_c6616_1_0_0_12/packages/ti/drv/qmss/lib" --reread_libs --rom_model -o "Hyperlink_EVM_example_LE.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(C6000_EXECUTABLE_OUTPUTS__QUOTED) "Hyperlink_EVM_example_LE.out"
	-$(RM) "Hyperlink_CPPI_throughput_test.pp" "hyperlink_functions.pp" "mnavigator_functions.pp" "psc_util.pp" 
	-$(RM) "Hyperlink_CPPI_throughput_test.obj" "hyperlink_functions.obj" "mnavigator_functions.obj" "psc_util.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets