################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/CCStudio_v5.1.1.00031/ccsv5/tools/compiler/tms470

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"C:/Work/Devices/OMAPL138/OMAPL138-DSP-LED-v4/OMAPL138-DSP-LED/ARM/src/linker.cmd" \
"C:/Work/Devices/OMAPL138/OMAPL138-DSP-LED-v4/OMAPL138-DSP-LED/ARM/Debug/main.obj" \
"C:/Work/Devices/OMAPL138/OMAPL138-DSP-LED-v4/OMAPL138-DSP-LED/ARM/Debug/boot.obj" \
-l"rts32earm9.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: C:/Work/Devices/OMAPL138/OMAPL138-DSP-LED-v4/OMAPL138-DSP-LED/ARM/ccs/OMAPL138-DSP-LED-ARM/../../Debug/OMAPL138-DSP-LED-ARM.out

# Tool invocations
C:/Work/Devices/OMAPL138/OMAPL138-DSP-LED-v4/OMAPL138-DSP-LED/ARM/ccs/OMAPL138-DSP-LED-ARM/../../Debug/OMAPL138-DSP-LED-ARM.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: ARM Linker'
	"C:/CCStudio_v5.1.1.00031/ccsv5/tools/compiler/tms470/bin/cl470" -mv5e --abi=ti_arm9_abi -me -g --define="_DEBUG" --diag_warning=225 --display_error_number --obj_directory="C:/Work/Devices/OMAPL138/OMAPL138-DSP-LED-v4/OMAPL138-DSP-LED/ARM/ccs/OMAPL138-DSP-LED-ARM/../../Debug" -z --stack_size=0x2000 -m"C:/Work/Devices/OMAPL138/OMAPL138-DSP-LED-v4/OMAPL138-DSP-LED/ARM/ccs/OMAPL138-DSP-LED-ARM/../../Debug/OMAPL138-DSP-LED-ARM.map" --heap_size=0x2000 -i"C:/CCStudio_v5.1.1.00031/ccsv5/tools/compiler/tms470/lib" -i"C:/CCStudio_v5.1.1.00031/ccsv5/tools/compiler/tms470/include" -i"C:/Work/Devices/OMAPL138/OMAPL138-DSP-LED-v4/OMAPL138-DSP-LED/ARM/ccs/OMAPL138-DSP-LED-ARM" -i"C:/Work/Devices/OMAPL138/OMAPL138-DSP-LED-v4/OMAPL138-DSP-LED/ARM/ccs/OMAPL138-DSP-LED-ARM/../../ccs" --reread_libs --priority --warn_sections --rom_model -o "C:/Work/Devices/OMAPL138/OMAPL138-DSP-LED-v4/OMAPL138-DSP-LED/ARM/ccs/OMAPL138-DSP-LED-ARM/../../Debug/OMAPL138-DSP-LED-ARM.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(TMS470_EXECUTABLE_OUTPUTS__QUOTED) "C:\Work\Devices\OMAPL138\OMAPL138-DSP-LED-v4\OMAPL138-DSP-LED\ARM\Debug\OMAPL138-DSP-LED-ARM.out"
	-$(RM) "main.pp" 
	-$(RM) "C:\Work\Devices\OMAPL138\OMAPL138-DSP-LED-v4\OMAPL138-DSP-LED\ARM\Debug\boot.obj" "C:\Work\Devices\OMAPL138\OMAPL138-DSP-LED-v4\OMAPL138-DSP-LED\ARM\Debug\main.obj" 
	-$(RM) "boot.pp" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets