//Created by Shreyas Prasad (shreyasp@ti.com) #define PRCM_BASE_ADDR 0x48180000 #define WR_MEM_32(addr, data) *(unsigned int*)(addr) =(unsigned int)(data) #define RD_MEM_32(addr) *(unsigned int*)(addr) #define UWORD32 unsigned int #define CM_ALWON_SPINBOX_CLKCTRL (PRCM_BASE_ADDR + 0x1598) #define CM_ALWON_MAILBOX_CLKCTRL (PRCM_BASE_ADDR + 0x1594) #define CM_ALWON_L3_SLOW_CLKSTCTRL (PRCM_BASE_ADDR + 0x1400) hotmenu enableSpinlocks() { GEL_TextOut("\tPRCM for spinlock Initialization in Progress \n","Output",1,1,1); WR_MEM_32(CM_ALWON_L3_SLOW_CLKSTCTRL, 2); WR_MEM_32(CM_ALWON_SPINBOX_CLKCTRL, 2); /* Wait for IDLEST to read 0x0 indicating that the module is fully functional */ while(((RD_MEM_32(CM_ALWON_SPINBOX_CLKCTRL)&0x30000)>>16)!=0); GEL_TextOut("\tspinlock Accesses are PASSED \n","Output",1,1,1); GEL_TextOut("\tspinlock Initialization in Done \n","Output",1,1,1); } hotmenu enableMaiboxes() { GEL_TextOut("\tPRCM for mailboxes Initialization in Progress \n","Output",1,1,1); WR_MEM_32(CM_ALWON_L3_SLOW_CLKSTCTRL, 2); WR_MEM_32(CM_ALWON_MAILBOX_CLKCTRL, 2); /* Wait for IDLEST to read 0x0 indicating that the module is fully functional */ while(((RD_MEM_32(CM_ALWON_MAILBOX_CLKCTRL)&0x30000)>>16)!=0); GEL_TextOut("\tmailboxes Accesses are PASSED \n","Output",1,1,1); GEL_TextOut("\tPmailboxes Initialization in Done \n","Output",1,1,1); } OnTargetConnect() { GEL_LoadGel("$(GEL_file_dir)\\New_Centaurus_20MHz_Si.gel"); GEL_TextOut("--->>> Starting A8 <<<---\n"); DucatiClkEnable(); GEMSSClkEnable(); Unlock_PLL_Control_MMR(); ControlModule_ClkEnable(); PLL_CLOCKS_Config(); //PrcmAlwayOnClkEnable(); //does not come out of loop DDR2_Initialization(); //L3_PLL_Config(); //SATA_PLL_Config(); Ethernet_PinMux_Setup(); enableMaiboxes(); enableSpinlocks(); }