BIOSPSP UART SAMPLE APPLICATION. ** THIS FILE CONTAINS 1000 BYTES OR MORE ** BIOSPSP UART SAMPLE APPLICATION. ** THIS FILE CONTAINS 1000 BYTES OR MORE ** BIOSPSP UART SAMPLE APPLICATION. ** THIS FILE CONTAINS 1000 BYTES OR MORE ** BIOSPSP UART SAMPLE APPLICATION. ** THIS FILE CONTAINS 1000 BYTES OR MORE ** BIOSPSP UART SAMPLE APPLICATION. ** THIS FILE CONTAINS 1000 BYTES OR MORE ** BIOSPSP UART SAMPLE APPLICATION. ** THIS FILE CONTAINS 1000 BYTES OR MORE ** BIOSPSP UART SAMPLE APPLICATION. ** THIS FILE CONTAINS 1000 BYTES OR MORE ** BIOSPSP UART SAMPLE APPLICATION. ** THIS FILE CONTAINS 1000 BYTES OR MORE ** BIOSPSP UART SAMPLE APPLICATION. **  THIS FILE CONTAINS 1000 BYTES OR MORE **  BIOSPSP UART SAMPLE APPLICATION. ** THIS FILE CONTAINS 1000 BYTES OR MORE **  BIOSPSP UART SAMPLE APPLICATION. ** THIS FILE CONTAINS 1000 BYTES OR MORE **  BIOSPSP UART SAMPLE APPLICATION. **  THIS FILE CONTAINS 1000 BYTES OR MORE ** BIOSPSP UART SAMPLE APPLICATION. **** THIS IS END OF DEMONSTRATION ****