******************************************************************************
               TMS320C6x Linker PC v7.3.1                      
******************************************************************************
>> Linked Thu Aug 30 13:22:09 2012

OUTPUT FILE NAME:   <DSP.out>
ENTRY POINT SYMBOL: "_c_int00"  address: 60020000


MEMORY CONFIGURATION

         name            origin    length      used     unused   attr    fill
----------------------  --------  ---------  --------  --------  ----  --------
  gpio_reg              01e26000   00001000  000000d8  00000f28  RWIX
  program_flash         60020000   00010000  00001150  0000eeb0  RWIX
  shared_ram            80010000   0000ff80  00001798  0000e7e8  RWIX


SEGMENT ALLOCATION MAP

run origin  load origin   length   init length attrs members
----------  ----------- ---------- ----------- ----- -------
01e26000    01e26000    000000d8   00000000    rw-
  01e26000    01e26000    000000d8   00000000    rw- gpio
60020000    60020000    00001150   00001150    r-x
  60020000    60020000    00000080   00000080    r-x .text:_c_int00
  60020080    60020080    00001040   00001040    r-x .text
  600210c0    600210c0    00000090   00000090    r-- .cinit
80010000    80010000    00001480   00000000    rw-
  80010000    80010000    00001000   00000000    rw- .stack
  80011000    80011000    00000480   00000000    rw- .far
80011480    80011480    00000254   00000254    rw-
  80011480    80011480    00000254   00000254    rw- .fardata
800116d4    800116d4    00000004   00000004    r--
  800116d4    800116d4    00000004   00000004    r-- .rodata
800116d8    800116d8    000000a4   000000a4    r--
  800116d8    800116d8    000000a4   000000a4    r-- .const
8001177c    8001177c    0000001c   00000014    rw-
  8001177c    8001177c    00000014   00000014    rw- .neardata
  80011790    80011790    00000008   00000000    rw- .bss


SECTION ALLOCATION MAP

 output                                  attributes/
section   page    origin      length       input sections
--------  ----  ----------  ----------   ----------------
gpio       0    01e26000    000000d8     UNINITIALIZED
                  01e26000    000000d8     gpio.obj (gpio)

.text:_c_int00 
*          0    60020000    00000080     
                  60020000    00000080     rts6740_elf.lib : boot.obj (.text:_c_int00)

.text      0    60020080    00001040     
                  60020080    00000420     gpio.obj (.text)
                  600204a0    000002e0     timer.obj (.text)
                  60020780    00000180     rts6740_elf.lib : copy_decompress_rle.obj (.text:__TI_decompress_rle_core)
                  60020900    00000180                     : autoinit.obj (.text:_auto_init_elf)
                  60020a80    00000180     led.obj (.text)
                  60020c00    00000100     rts6740_elf.lib : cpy_tbl.obj (.text:copy_in)
                  60020d00    000000e0                     : copy_zero_init.obj (.text:decompress:ZI:__TI_zero_init)
                  60020de0    000000e0                     : exit.obj (.text:exit)
                  60020ec0    000000a0     DSP_LED_wdt_manual_blink.obj (.text)
                  60020f60    000000a0     rts6740_elf.lib : memcpy64.obj (.text:memcpy)
                  60021000    00000040                     : args_main.obj (.text:_args_main)
                  60021040    00000020                     : _lock.obj (.text:_nop)
                  60021060    00000020                     : exit.obj (.text:abort)
                  60021080    00000020                     : copy_decompress_none.obj (.text:decompress:none:__TI_decompress_none)
                  600210a0    00000020                     : copy_decompress_rle.obj (.text:decompress:rle24:__TI_decompress_rle24)

.cinit     0    600210c0    00000090     
                  600210c0    00000018     (.cinit..neardata.load) [load image, compression = rle]
                  600210d8    00000017     (.cinit..fardata.load) [load image, compression = rle]
                  600210ef    00000001     --HOLE-- [fill = 0]
                  600210f0    0000000c     (__TI_handler_table)
                  600210fc    0000000a     (.cinit..rodata.load) [load image, compression = rle]
                  60021106    00000002     --HOLE-- [fill = 0]
                  60021108    00000008     (.cinit..bss.load) [load image, compression = zero_init]
                  60021110    00000008     (.cinit..far.load) [load image, compression = zero_init]
                  60021118    00000008     (.cinit.gpio.load) [load image, compression = zero_init]
                  60021120    00000030     (__TI_cinit_table)

.stack     0    80010000    00001000     UNINITIALIZED
                  80010000    00000008     rts6740_elf.lib : boot.obj (.stack)
                  80010008    00000ff8     --HOLE--

.far       0    80011000    00000480     UNINITIALIZED
                  80011000    00000480     gpio.obj (.far)

.fardata   0    80011480    00000254     
                  80011480    00000240     gpio.obj (.fardata:gpio_initialized_array)
                  800116c0    0000000c     rts6740_elf.lib : exit.obj (.fardata)
                  800116cc    00000008                     : _lock.obj (.fardata)

.rodata    0    800116d4    00000004     
                  800116d4    00000004     gpio.obj (.rodata)

.const     0    800116d8    000000a4     
                  800116d8    00000080     gpio.obj (.const:bit_mask$2)
                  80011758    00000024     gpio.obj (.const:gpio_block_look_up$1)

.neardata 
*          0    8001177c    00000014     
                  8001177c    0000000c     led.obj (.neardata)
                  80011788    00000008     timer.obj (.neardata)

.bss       0    80011790    00000008     UNINITIALIZED
                  80011790    00000008     DSP_LED_wdt_manual_blink.obj (.bss)


LINKER GENERATED COPY TABLES

__TI_cinit_table @ 60021120 records: 6, size/record: 8, table size: 48
	.neardata: load addr=600210c0, load size=00000018 bytes, run addr=8001177c, run size=00000014 bytes, compression=rle
	.fardata: load addr=600210d8, load size=00000017 bytes, run addr=80011480, run size=00000254 bytes, compression=rle
	.rodata: load addr=600210fc, load size=0000000a bytes, run addr=800116d4, run size=00000004 bytes, compression=rle
	.bss: load addr=60021108, load size=00000008 bytes, run addr=80011790, run size=00000008 bytes, compression=zero_init
	.far: load addr=60021110, load size=00000008 bytes, run addr=80011000, run size=00000480 bytes, compression=zero_init
	gpio: load addr=60021118, load size=00000008 bytes, run addr=01e26000, run size=000000d8 bytes, compression=zero_init


LINKER GENERATED HANDLER TABLE

__TI_handler_table @ 600210f0 records: 3, size/record: 4, table size: 12
	index: 0, handler: __TI_decompress_rle24
	index: 1, handler: __TI_decompress_none
	index: 2, handler: __TI_zero_init


GLOBAL SYMBOLS: SORTED ALPHABETICALLY BY Name 

address    name
--------   ----
60021060   C$$EXIT
60020ba8   Led_Cycle
60020a80   Led_Set
60020664   Timer_GetTime
600204a0   Timer_Initialize
600206f4   Timer_IsRunning
60020530   Timer_Start
60020630   Timer_Stop
60021120   __TI_CINIT_Base
60021150   __TI_CINIT_Limit
600210f0   __TI_Handler_Table_Base
600210fc   __TI_Handler_Table_Limit
80011000   __TI_STACK_END
00001000   __TI_STACK_SIZE
800116d4   __TI_STATIC_BASE
00000001   __TI_args_main
60021080   __TI_decompress_none
600210a0   __TI_decompress_rle24
800116c8   __TI_enable_exit_profile_output
ffffffff   __TI_pprof_out_hndl
ffffffff   __TI_prof_data_size
ffffffff   __TI_prof_data_start
60020d00   __TI_zero_init
ffffffff   __binit__
ffffffff   __c_args__
60021000   _args_main
60020900   _auto_init_elf
60020000   _c_int00
800116c0   _cleanup_ptr
800116c4   _dtors_ptr
800116cc   _lock
60021040   _nop
80010000   _stack
800116d0   _unlock
60021060   abort
ffffffff   binit
60020c00   copy_in
60020de0   exit
01e26000   gpio_device
60020080   gpio_initialize
600202c8   gpio_read
60020188   gpio_write
60020ec0   main
60020f60   memcpy


GLOBAL SYMBOLS: SORTED BY Symbol Address 

address    name
--------   ----
00000001   __TI_args_main
00001000   __TI_STACK_SIZE
01e26000   gpio_device
60020000   _c_int00
60020080   gpio_initialize
60020188   gpio_write
600202c8   gpio_read
600204a0   Timer_Initialize
60020530   Timer_Start
60020630   Timer_Stop
60020664   Timer_GetTime
600206f4   Timer_IsRunning
60020900   _auto_init_elf
60020a80   Led_Set
60020ba8   Led_Cycle
60020c00   copy_in
60020d00   __TI_zero_init
60020de0   exit
60020ec0   main
60020f60   memcpy
60021000   _args_main
60021040   _nop
60021060   C$$EXIT
60021060   abort
60021080   __TI_decompress_none
600210a0   __TI_decompress_rle24
600210f0   __TI_Handler_Table_Base
600210fc   __TI_Handler_Table_Limit
60021120   __TI_CINIT_Base
60021150   __TI_CINIT_Limit
80010000   _stack
80011000   __TI_STACK_END
800116c0   _cleanup_ptr
800116c4   _dtors_ptr
800116c8   __TI_enable_exit_profile_output
800116cc   _lock
800116d0   _unlock
800116d4   __TI_STATIC_BASE
ffffffff   __TI_pprof_out_hndl
ffffffff   __TI_prof_data_size
ffffffff   __TI_prof_data_start
ffffffff   __binit__
ffffffff   __c_args__
ffffffff   binit

[44 symbols]