TSU 2.2.0.0 Release Notes

June 7, 2012

Introduction, Documentation, What's New Upgrade and Compatibility Information, Host Support, Device Support, Validation Information, Known Issues, Version Information, Technical Support


Introduction

Trans Sizing Unit (TSU) is a module that operates on YUV4:2:0 Image and changes the size from W1xH1 to W2xH2. This operation is a.k.a "Scaling"

back to top


Documentation

The following documentation is available:

Release notes from previous releases are also available in the relnotes_archive directory.

back to top


What's New

The following new features were added:

back to top


Upgrade and Compatibility Information

This ti.mas.tsu version is incompatible with the last released ti.mas.tsu version due to a change in tsuContext_t.

Please note that the package compatibility keys are independent of XDC product release numbers.

Package compatibility keys are intended to:

  1. Enable tooling to identify incompatibilities between components, and
  2. Convey a level of compatibility between different releases to set end user expectations.

Package compatibility keys are composed of 4 comma-delimited numbers - M, S, R, P - where:

back to top


Host Support

The current XDC toolset can be used to build components on the following hosts:

back to top


Device Support

back to top


Validation Information

This release was built and validated using the following components:

Component Dependencies

Component Test Dependencies

Tool Dependencies for Source Release

back to top


Known Issues

None.

back to top


Versioning

This product's version follows a version format, M.m.x.p, where M is a single digit Major number, m is single digit minor number, x is single digit vertical numbner and p is a single digit patch number

Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the 'Upgrade and Compatibility Information' section.

back to top


Technical Support

Contact local TI Field Application Engineer for technical support.

back to top


Copyright 2012, Texas Instruments Incorporated