/******************************************************************************/
/* msp430afe222.cmd                                                           */
/*    - Linker Command File for defintions in the header file                 */
/*    Please do not change !                                                  */
/*                                                                            */
/******************************************************************************/


/************************************************************
* STANDARD BITS
************************************************************/
/************************************************************
* STATUS REGISTER BITS
************************************************************/
/************************************************************
* PERIPHERAL FILE MAP
************************************************************/
/************************************************************
* SPECIAL FUNCTION REGISTER ADDRESSES + CONTROL BITS
************************************************************/
IE1                = 0x0000;
IFG1               = 0x0002;
ME1                = 0x0004;
/************************************************************
* Basic Clock Module
************************************************************/
DCOCTL             = 0x0056;
BCSCTL1            = 0x0057;
BCSCTL2            = 0x0058;
BCSCTL3            = 0x0053;
/*************************************************************
* Flash Memory
*************************************************************/
FCTL1              = 0x0128;
FCTL2              = 0x012A;
FCTL3              = 0x012C;
/************************************************************
* HARDWARE MULTIPLIER
************************************************************/
MPY                = 0x0130;
MPYS               = 0x0132;
MAC                = 0x0134;
MACS               = 0x0136;
OP2                = 0x0138;
RESLO              = 0x013A;
RESHI              = 0x013C;
SUMEXT             = 0x013E;
/************************************************************
* DIGITAL I/O Port1/2 Pull up / Pull down Resistors
************************************************************/
P1IN               = 0x0020;
P1OUT              = 0x0021;
P1DIR              = 0x0022;
P1IFG              = 0x0023;
P1IES              = 0x0024;
P1IE               = 0x0025;
P1SEL              = 0x0026;
P1SEL2             = 0x0041;
P1REN              = 0x0027;
P2IN               = 0x0028;
P2OUT              = 0x0029;
P2DIR              = 0x002A;
P2IFG              = 0x002B;
P2IES              = 0x002C;
P2IE               = 0x002D;
P2SEL              = 0x002E;
P2SEL2             = 0x0042;
P2REN              = 0x002F;
/************************************************************
* SD24_A2 - Sigma Delta 24 Bit
************************************************************/
SD24INCTL0         = 0x00B0;
SD24INCTL1         = 0x00B1;
SD24PRE0           = 0x00B8;
SD24PRE1           = 0x00B9;
SD24CONF1          = 0x00BF;
                                      /* Please use only the recommended settings */
SD24CTL            = 0x0100;
SD24CCTL0          = 0x0102;
SD24CCTL1          = 0x0104;
SD24MEM0           = 0x0110;
SD24MEM1           = 0x0112;
SD24IV             = 0x01AE;
/************************************************************
* Brown-Out, Supply Voltage Supervision (SVS)
************************************************************/
SVSCTL             = 0x0055;
/************************************************************
* Timer A3
************************************************************/
TAIV               = 0x012E;
TACTL              = 0x0160;
TACCTL0            = 0x0162;
TACCTL1            = 0x0164;
TACCTL2            = 0x0166;
TAR                = 0x0170;
TACCR0             = 0x0172;
TACCR1             = 0x0174;
TACCR2             = 0x0176;
/************************************************************
* USART
************************************************************/
/************************************************************
* USART 0
************************************************************/
U0CTL              = 0x0070;
U0TCTL             = 0x0071;
U0RCTL             = 0x0072;
U0MCTL             = 0x0073;
U0BR0              = 0x0074;
U0BR1              = 0x0075;
U0RXBUF            = 0x0076;
U0TXBUF            = 0x0077;
/************************************************************
* WATCHDOG TIMER
************************************************************/
WDTCTL             = 0x0120;
/************************************************************
* Calibration Data in Info Mem
************************************************************/
CALDCO_12MHZ       = 0x10FA;
CALBC1_12MHZ       = 0x10FB;
CALDCO_8MHZ        = 0x10FC;
CALBC1_8MHZ        = 0x10FD;
/************************************************************
* Interrupt Vectors (offset from 0xFFE0)
************************************************************/
/************************************************************
* End of Modules
************************************************************/