--------------------------------------------------------------------------- CPU: 0% usr 0% sys 0% nic 98% idle 0% io 0% irq 0% sirq Load average: 0.09 0.04 0.05 1/56 1542 PID PPID USER STAT VSZ %MEM %CPU COMMAND 1538 1349 root S 84148 35% 1% ./ProgressiveVideo_OpenGLOutput 1537 1535 root R 3128 1% 0% top 27 2 root SW 0 0% 0% [kworker/u:1] 1349 1347 root S 3400 1% 0% -sh 1260 1 messageb S 3324 1% 0% /usr/bin/dbus-daemon --system 1535 1534 root S 3128 1% 0% -sh 1272 1 root S 3000 1% 0% /sbin/syslogd -n -C64 -m 20 1267 1 root S 2940 1% 0% /usr/sbin/telnetd 1274 1 root S 2936 1% 0% /sbin/klogd -n 1534 1267 root S 2520 1% 0% login -- root 1347 1 root S 2516 1% 0% login -- root 1279 1 root S 2292 1% 0% /usr/sbin/thttpd -d /srv/www -u root -c /cgi-bin/* 1348 1 root S 1968 1% 0% /sbin/getty 38400 tty1 73 1 root S < 1956 1% 0% /sbin/udevd -d 1 0 root S 1708 1% 0% init [5] 45 2 root SW 0 0% 0% [kworker/0:2] 3 2 root SW 0 0% 0% [ksoftirqd/0] 9 2 root SW 0 0% 0% [irq/74-serial i] 29 2 root SW 0 0% 0% [kworker/u:3] 15 2 root SW 0 0% 0% [khubd] 44 2 root SW 0 0% 0% [mmcqd/0] 2 0 root SW 0 0% 0% [kthreadd] 7 2 root SW 0 0% 0% [irq/72-serial i] 25 2 root SW 0 0% 0% [scsi_eh_0] 36 2 root SW 0 0% 0% [mtdblock6] 22 2 root SW 0 0% 0% [kswapd0] 37 2 root SW 0 0% 0% [mtdblock7] 26 2 root SW 0 0% 0% [scsi_eh_1] 1108 2 root SW 0 0% 0% [kjournald] 6 2 root SW< 0 0% 0% [khelper] 8 2 root SW 0 0% 0% [irq/73-serial i] 10 2 root SW< 0 0% 0% [mboxd] 11 2 root SW 0 0% 0% [sync_supers] 12 2 root SW 0 0% 0% [bdi-default] 13 2 root SW< 0 0% 0% [kblockd] 14 2 root SW< 0 0% 0% [omap2_mcspi] 16 2 root SW 0 0% 0% [kseriod] 17 2 root SW< 0 0% 0% [kmmcd] 18 2 root SW< 0 0% 0% [musb-hdrc.0] 19 2 root SW< 0 0% 0% [musb-hdrc.1] 20 2 root SW< 0 0% 0% [rpciod] 23 2 root SW< 0 0% 0% [aio] 24 2 root SW< 0 0% 0% [nfsiod] 30 2 root SW 0 0% 0% [mtdblock0] 31 2 root SW 0 0% 0% [mtdblock1] 32 2 root SW 0 0% 0% [mtdblock2] 33 2 root SW 0 0% 0% [mtdblock3] root@dm816x-evm:~#