root@dm816x-evm:~/TICode/graphics/StreamTexture# ./gfx_check.sh WSEGL settings [default] #WindowSystem=libpvrPVR2D_FRONTWSEGL.so #WindowSystem=libpvrPVR2D_FLIPWSEGL.so WindowSystem=libpvrPVR2D_LINUXFBWSEGL.so ------ ARM CPU information Processor : ARMv7 Processor rev 2 (v7l) BogoMIPS : 986.31 Features : swp half thumb fastmult vfp edsp neon vfpv3 CPU implementer : 0x41 CPU architecture: 7 CPU variant : 0x3 CPU part : 0xc08 CPU revision : 2 Hardware : ti8168evm Revision : 0000 Serial : 0000000000000000 ------ SGX driver information Version 1.6.16.4117 (release) /home/perry/graphics/sdk4.05/GFX_Linux_KM System Version String: SGX revision = 1.2.5 ------ Framebuffer settings mode "1920x1080-60" # D: 148.500 MHz, H: 67.500 kHz, V: 60.000 Hz geometry 1920 1080 1920 4320 32 timings 6734 148 88 36 4 44 5 rgba 8/16,8/8,8/0,8/24 endmode Frame buffer device information: Name : ti81xxfb Address : 0x8f000000 Size : 33554432 Type : PACKED PIXELS Visual : TRUECOLOR XPanStep : 1 YPanStep : 1 YWrapStep : 0 LineLength : 7680 Accelerator : No ------ Rotation settings 0 ------ Kernel Module information Module Size Used by ti81xxhdmi 14478 0 tvp7002 6405 1 ti81xxvin 20364 0 ti81xxvo 20143 0 cmemk 20271 0 omaplfb 10762 0 bufferclass_ti 4946 0 ti81xxfb 24254 1 vpss 72346 5 ti81xxhdmi,ti81xxvin,ti81xxvo,omaplfb,ti81xxfb syslink 1104515 0 pvrsrvkm 155298 2 omaplfb,bufferclass_ti ipv6 209855 12 ------ Boot settings console=ttyO0,115200n8 rootwait rw mem=272M earlyprintk notifyk.vpssm3_sva=0xA0000000 vram=32M root=/dev/nfs nfsroot=192.168.20.242:/home/perry/targetfs12 ip=dhcp ------ Linux Kernel version Linux dm816x-evm 2.6.37 #1 Fri Dec 9 11:59:08 IST 2011 armv7l unknown