U-Boot# bootm ## Booting kernel from Legacy Image at 80200000 ... Image Name: Linux-3.2.0 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 3109600 Bytes = 3 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.000000] Linux version 3.2.0 (prathap@bangubntigfx) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 Tue Feb 26 17:45:43 IST 2013 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: am335xevm [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] AM335X ES2.0 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 32512 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/nfs nfsroot=172.24.146.98:/home1/prathap/nfs/am335x_0506_fs,nolock rw mem=128M ip=dhcp consoleblank=0 [ 0.000000] PID hash table entries: 512 (order: -1, 2048 bytes) [ 0.000000] Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) [ 0.000000] Memory: 128MB = 128MB total [ 0.000000] Memory: 123416k/123416k available, 7656k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xc8800000 - 0xff000000 ( 872 MB) [ 0.000000] lowmem : 0xc0000000 - 0xc8000000 ( 128 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc058c000 (5648 kB) [ 0.000000] .init : 0xc058c000 - 0xc05c7000 ( 236 kB) [ 0.000000] .data : 0xc05c8000 - 0xc0628388 ( 385 kB) [ 0.000000] .bss : 0xc06283ac - 0xc0656ee4 ( 187 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] OMAP clocksource: GPTIMER1 at 32768 Hz [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000122] Calibrating delay loop... 795.44 BogoMIPS (lpj=3977216) [ 0.089050] pid_max: default: 32768 minimum: 301 [ 0.089172] Security Framework initialized [ 0.089263] Mount-cache hash table entries: 512 [ 0.089630] CPU: Testing write buffer coherency: ok [ 0.109466] omap_hwmod: pruss: failed to hardreset [ 0.110504] print_constraints: dummy: [ 0.110870] NET: Registered protocol family 16 [ 0.112884] OMAP GPIO hardware version 0.1 [ 0.115264] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.117034] omap_i2c.1: alias fck already exists [ 0.117858] omap2_mcspi.1: alias fck already exists [ 0.118041] omap2_mcspi.2: alias fck already exists [ 0.118286] edma.0: alias fck already exists [ 0.118316] edma.0: alias fck already exists [ 0.118316] edma.0: alias fck already exists [ 0.140960] bio: create slab at 0 [ 0.143005] SCSI subsystem initialized [ 0.144470] usbcore: registered new interface driver usbfs [ 0.144744] usbcore: registered new interface driver hub [ 0.144927] usbcore: registered new device driver usb [ 0.145202] registerd cppi-dma Intr @ IRQ 17 [ 0.145233] Cppi41 Init Done Qmgr-base(c887a000) dma-base(c8878000) [ 0.145233] Cppi41 Init Done [ 0.145263] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.145568] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.159088] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.160858] tps65910 1-002d: JTAGREVNUM 0x0 [ 0.163177] print_constraints: VRTC: [ 0.164611] print_constraints: VIO: at 1500 mV [ 0.166900] print_constraints: VDD1: 600 <--> 1500 mV at 1262 mV normal [ 0.169158] print_constraints: VDD2: 600 <--> 1500 mV at 1137 mV normal [ 0.170135] print_constraints: VDD3: 5000 mV [ 0.171508] print_constraints: VDIG1: at 1800 mV [ 0.172943] print_constraints: VDIG2: at 1800 mV [ 0.174346] print_constraints: VPLL: at 1800 mV [ 0.175720] print_constraints: VDAC: at 1800 mV [ 0.177124] print_constraints: VAUX1: at 1800 mV [ 0.178527] print_constraints: VAUX2: at 3300 mV [ 0.179931] print_constraints: VAUX33: at 3300 mV [ 0.181335] print_constraints: VMMC: at 3300 mV [ 0.181793] tps65910 1-002d: No interrupt support, no core IRQ [ 0.183074] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.184112] Switching to clocksource gp timer [ 0.198364] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.198547] musb-hdrc musb-hdrc.0: dma type: dma-cppi41 [ 0.198852] MUSB0 controller's USBSS revision = 4ea20800 [ 0.198883] musb0: Enabled SW babble control [ 0.199768] musb-hdrc musb-hdrc.0: USB OTG mode controller at c883c000 using DMA, IRQ 18 [ 0.199920] musb-hdrc musb-hdrc.1: dma type: dma-cppi41 [ 0.200195] MUSB1 controller's USBSS revision = 4ea20800 [ 0.200225] musb1: Enabled SW babble control [ 0.200622] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.200714] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 0.200836] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.200866] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.200866] usb usb1: Product: MUSB HDRC host driver [ 0.200866] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.200897] usb usb1: SerialNumber: musb-hdrc.1 [ 0.201629] hub 1-0:1.0: USB hub found [ 0.201660] hub 1-0:1.0: 1 port detected [ 0.202178] musb-hdrc musb-hdrc.1: USB Host mode controller at c883e800 using DMA, IRQ 19 [ 0.202575] NET: Registered protocol family 2 [ 0.202758] IP route cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.203033] TCP established hash table entries: 4096 (order: 3, 32768 bytes) [ 0.203125] TCP bind hash table entries: 4096 (order: 2, 16384 bytes) [ 0.203155] TCP: Hash tables configured (established 4096 bind 4096) [ 0.203186] TCP reno registered [ 0.203186] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.203216] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.203369] NET: Registered protocol family 1 [ 0.203613] RPC: Registered named UNIX socket transport module. [ 0.203643] RPC: Registered udp transport module. [ 0.203643] RPC: Registered tcp transport module. [ 0.203643] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.203887] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.211059] VFS: Disk quotas dquot_6.5.2 [ 0.211120] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.211608] msgmni has been set to 241 [ 0.212310] io scheduler noop registered [ 0.212310] io scheduler deadline registered [ 0.212371] io scheduler cfq registered (default) [ 0.216033] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 0.857513] console [ttyO0] enabled [ 0.861724] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 0.869537] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 0.877319] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 0.885101] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 0.892822] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 0.909118] brd: module loaded [ 0.916870] loop: module loaded [ 0.920318] i2c-core: driver [tsl2550] using legacy suspend method [ 0.926818] i2c-core: driver [tsl2550] using legacy resume method [ 0.933227] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 0.947174] Detected a daughter card on AM335x EVM.. [ 0.952178] CPLD version: CPLD1.0G [ 0.955963] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 0.971099] Board name: A33515BB [ 0.974487] Board version: 1.5B [ 0.977783] SKU: SKU#01 [ 0.980865] The board is general purpose EVM in profile 0 [ 0.987487] da8xx_lcdc.0: alias fck already exists [ 0.992980] da8xx_lcdc da8xx_lcdc.0: GLCD: Found TFC_S9700RTWV35TR_01B panel [ 1.016357] Console: switching to colour frame buffer device 100x30 [ 1.032379] omap-gpmc omap-gpmc: GPMC revision 6.0 [ 1.037445] Registering NAND on CS0 [ 1.041748] omap_i2c.2: alias fck already exists [ 1.064758] omap_i2c omap_i2c.2: bus 2 rev2.4.0 at 100 kHz [ 1.071166] tsl2550 2-0039: standard operating mode [ 1.076995] tsl2550 2-0039: support ver. 1.2 enabled [ 1.082794] davinci-mcasp.1: alias fck already exists [ 1.088623] omap_hsmmc.0: alias fck already exists [ 1.094024] omap_hsmmc.2: alias fck already exists [ 1.099426] Configure Bluetooth Enable pin... [ 1.105285] _regulator_get: 2-0018 supply Vdd not found, using dummy regulator [ 1.112915] _regulator_get: 2-0018 supply Vdd_IO not found, using dummy regulator [ 1.141357] lis3lv02d: 8 bits 3DLH sensor found [ 1.235107] input: ST LIS3LV02DL Accelerometer as /devices/platform/lis3lv02d/input/input0 [ 1.246734] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.253967] omap2-nand driver initializing [ 1.258605] ONFI flash detected [ 1.262023] ONFI param page 0 valid [ 1.265686] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xda (Micron MT29F2G08ABAEAWP) [ 1.274261] Creating 8 MTD partitions on "omap2-nand.0": [ 1.279876] 0x000000000000-0x000000020000 : "SPL" [ 1.286224] 0x000000020000-0x000000040000 : "SPL.backup1" [ 1.292968] 0x000000040000-0x000000060000 : "SPL.backup2" [ 1.299804] 0x000000060000-0x000000080000 : "SPL.backup3" [ 1.306640] 0x000000080000-0x000000260000 : "U-Boot" [ 1.313720] 0x000000260000-0x000000280000 : "U-Boot Env" [ 1.320526] 0x000000280000-0x000000780000 : "Kernel" [ 1.328979] 0x000000780000-0x000010000000 : "File System" [ 1.438476] OneNAND driver initializing [ 1.443786] CAN device driver interface [ 1.447845] CAN bus driver for Bosch D_CAN controller 1.0 [ 1.494750] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 1.501220] davinci_mdio davinci_mdio.0: detected phy mask fffffffe [ 1.508636] davinci_mdio.0: probed [ 1.512207] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown [ 1.519927] usbcore: registered new interface driver zd1201 [ 1.525939] usbcore: registered new interface driver cdc_ether [ 1.532196] usbcore: registered new interface driver cdc_eem [ 1.538238] usbcore: registered new interface driver dm9601 [ 1.544128] cdc_ncm: 04-Aug-2011 [ 1.547637] usbcore: registered new interface driver cdc_ncm [ 1.553558] Initializing USB Mass Storage driver... [ 1.558898] usbcore: registered new interface driver usb-storage [ 1.565185] USB Mass Storage support registered. [ 1.570404] mousedev: PS/2 mouse device common for all mice [ 1.577087] input: matrix-keypad as /devices/platform/matrix-keypad/input/input1 [ 1.586029] input: ti-tsc as /devices/platform/omap/ti_tscadc/tsc/input/input2 [ 1.594543] omap_rtc am33xx-rtc: rtc core: registered am33xx-rtc as rtc0 [ 1.601806] i2c /dev entries driver [ 1.606109] Linux video capture interface: v2.00 [ 1.611236] usbcore: registered new interface driver uvcvideo [ 1.617279] USB Video Class driver (1.1.1) [ 1.622436] lm75 2-0048: hwmon0: sensor 'tmp275' [ 1.630157] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 1.638671] cpuidle: using governor ladder [ 1.643371] cpuidle: using governor menu [ 1.653167] usbcore: registered new interface driver usbhid [ 1.659057] usbhid: USB HID core driver [ 1.663665] tiadc tiadc: attached adc driver [ 1.669067] usbcore: registered new interface driver snd-usb-audio [ 1.677368] _regulator_get: 2-001b supply IOVDD not found, using dummy regulator [ 1.685211] _regulator_get: 2-001b supply DVDD not found, using dummy regulator [ 1.692901] _regulator_get: 2-001b supply AVDD not found, using dummy regulator [ 1.700622] _regulator_get: 2-001b supply DRVDD not found, using dummy regulator [ 1.710968] asoc: tlv320aic3x-hifi <-> davinci-mcasp.1 mapping ok [ 1.718658] ALSA device list: [ 1.721771] #0: AM335X EVM [ 1.724792] oprofile: hardware counters not available [ 1.730102] oprofile: using timer interrupt. [ 1.734588] nf_conntrack version 0.5.0 (1928 buckets, 7712 max) [ 1.741241] ip_tables: (C) 2000-2006 Netfilter Core Team [ 1.746917] TCP cubic registered [ 1.750305] NET: Registered protocol family 17 [ 1.754974] can: controller area network core (rev 20090105 abi 8) [ 1.761505] NET: Registered protocol family 29 [ 1.766174] can: raw protocol (rev 20090105) [ 1.770629] can: broadcast manager protocol (rev 20090105 t) [ 1.776580] Registering the dns_resolver key type [ 1.781555] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 1.789581] ThumbEE CPU extension supported. [ 1.794097] mux: Failed to setup hwmod io irq -22 [ 1.799713] Power Management for AM33XX family [ 1.804534] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 1.811279] Copied the M3 firmware to UMEM [ 1.815643] Cortex M3 Firmware Version = 0x18 [ 1.828308] clock: disabling unused clocks to save power [ 1.835906] Detected MACID=c8:a0:30:a1:e1:af [ 1.841430] cpsw: Detected MACID = c8:a0:30:a1:e1:b1 [ 1.851379] input: gpio-keys as /devices/platform/gpio-keys/input/input3 [ 1.859069] omap_rtc am33xx-rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) [ 1.872436] net eth0: CPSW phy found : id is : 0x4dd074 [ 1.885131] PHY 0:01 not found [ 1.916534] mmc0: new SDHC card at address b7d7 [ 1.921905] mmcblk0: mmc0:b7d7 SD04G 3.69 GiB [ 1.931732] mmcblk0: p1 p2 p3 [ 2.049377] mmc1: card claims to support voltages below the defined range. These will be ignored. [ 2.068298] mmc1: queuing unknown CIS tuple 0x91 (3 bytes) [ 2.074859] mmc1: new SDIO card at address 0001 [ 3.866302] PHY: 0:00 - Link is Up - 100/Full [ 3.905364] Sending DHCP requests ., OK [ 3.925811] IP-Config: Got DHCP answer from 0.0.0.0, my address is 172.24.190.168 [ 3.935882] IP-Config: Complete: [ 3.939331] device=eth0, addr=172.24.190.168, mask=255.255.252.0, gw=172.24.188.1, [ 3.947509] host=172.24.190.168, domain=india.ti.com, nis-domain=(none), [ 3.955017] bootserver=0.0.0.0, rootserver=172.24.146.98, rootpath= [ 3.970428] VFS: Mounted root (nfs filesystem) on device 0:14. [ 3.976989] Freeing init memory: 236K INIT: version 2.88 booting Starting udev [ 5.841583] Disabling lock debugging due to kernel taint [ 8.233856] cfg80211: Calling CRDA to update world regulatory domain [ 8.507141] wl12xx: driver version: ol_R5.SP3.06 [ 8.512054] wl12xx: compilation time: Thu Nov 15 08:50:59 2012 [ 8.712188] cfg80211: World regulatory domain updated: [ 8.717712] cfg80211: (start_freq - end_freq @ bandwidth), (max_antenna_gain, max_eirp) [ 8.726501] cfg80211: (2402000 KHz - 2472000 KHz @ 40000 KHz), (300 mBi, 2000 mBm) [ 8.734832] cfg80211: (2457000 KHz - 2482000 KHz @ 20000 KHz), (300 mBi, 2000 mBm) [ 8.743164] cfg80211: (2474000 KHz - 2494000 KHz @ 20000 KHz), (300 mBi, 2000 mBm) [ 8.751464] cfg80211: (5170000 KHz - 5250000 KHz @ 40000 KHz), (300 mBi, 2000 mBm) [ 8.759796] cfg80211: (5735000 KHz - 5835000 KHz @ 40000 KHz), (300 mBi, 2000 mBm) [ 8.912567] wl12xx: loaded [ 10.095733] EXT3-fs (mmcblk0p2): error: couldn't mount because of unsupported optional features (240) [ 10.106384] EXT2-fs (mmcblk0p2): error: couldn't mount because of unsupported optional features (240) [ 10.141815] EXT3-fs (mmcblk0p2): error: couldn't mount because of unsupported optional features (240) [ 10.152557] EXT2-fs (mmcblk0p2): error: couldn't mount because of unsupported optional features (240) Starting Bootlog daemon: bootlogd: cannot allocate pseudo tty: No such file or directory bootlogd. ALSA: Restoring mixer settings... No state is present for card EVM Found hardware: "AM335X_EVM" "" "" "" "" Hardware is initialized using a generic method No state is present for card EVM NOT configuring network interfaces: / is an NFS mount Mon Dec 17 06:07:00 UTC 2012 INIT: Entering runlevel: 5 Starting system message bus: dbus. Starting Dropbear SSH server: dropbear. Starting telnet daemon. Performing wifi calibration... [ 12.324188] wl12xx: loaded [ 12.338806] wl12xx: power up [ 12.816986] wl12xx: firmware booted in PLT mode (PLT 6.3.10.0.132) Using nvs version 2.1 Calibrate /lib/firmware/ti-connectivity/wl1271-nvs.bin Writing calibration data to /lib/firmware/ti-connectivity/wl1271-nvs.bin Writing mac address 00:00:00:00:00:00 to file /lib/firmware/ti-connectivity/wl1271-nvs.bin [ 13.012664] wl12xx: power down Calibration done. FEM1 has 1 bands. AutoFEM is off. Resulting nvs is /lib/firmware/ti-connectivity/wl1271-nvs.bin [ 13.672393] wl12xx: loaded Starting network benchmark server: netserver. Starting syslogd/klogd: done Starting thttpd. Starting PVR [ 14.460540] pvrsrvkm: Unknown symbol drm_open (err 0) [ 14.465942] pvrsrvkm: Unknown symbol drm_fasync (err 0) [ 14.471527] pvrsrvkm: Unknown symbol drm_poll (err 0) [ 14.476898] pvrsrvkm: Unknown symbol drm_pci_init (err 0) [ 14.482604] pvrsrvkm: Unknown symbol drm_pvr_dev_remove (err 0) [ 14.489074] pvrsrvkm: Unknown symbol drm_ioctl (err 0) [ 14.494598] pvrsrvkm: Unknown symbol drm_pvr_dev_add (err 0) [ 14.500732] pvrsrvkm: Unknown symbol drm_mmap (err 0) [ 14.506072] pvrsrvkm: Unknown symbol drm_pci_exit (err 0) [ 14.511810] pvrsrvkm: Unknown symbol drm_release (err 0) insmod: error inserting '/lib/modules/3.2.0/extra/pvrsrvkm.ko': -1 Unknown symbol in module Could not find pvrsrvkm driver Starting Lighttpd Web Server: lighttpd. 2012-12-17 06:07:03: (log.c.166) server started [ 14.838653] EXT3-fs (mmcblk0p2): error: couldn't mount because of unsupported optional features (240) [ 14.849792] EXT2-fs (mmcblk0p2): error: couldn't mount because of unsupported optional features (240) [ 14.884307] EXT3-fs (mmcblk0p2): error: couldn't mount because of unsupported optional features (240) [ 14.895416] EXT2-fs (mmcblk0p2): error: couldn't mount because of unsupported optional features (240) / Starting Matrix GUI application. [ 15.495544] gadget: Mass Storage Function, version: 2009/09/11 [ 15.502990] gadget: Number of LUNs=2 [ 15.506896] lun0: LUN: removable file: /dev/mmcblk0p1 [ 15.512298] lun1: LUN: removable file: /dev/mmcblk0p3 [ 15.517730] gadget: Mass Storage Gadget, version: 2009/09/11 [ 15.523773] gadget: userspace failed to provide iSerialNumber [ 15.529937] gadget: g_mass_storage ready [ 15.534149] musb-hdrc musb-hdrc.0: MUSB HDRC host driver [ 15.539825] musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 2 [ 15.547729] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 [ 15.554901] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 15.562500] usb usb2: Product: MUSB HDRC host driver [ 15.567718] usb usb2: Manufacturer: Linux 3.2.0 musb-hcd [ 15.573333] usb usb2: SerialNumber: musb-hdrc.0 [ 15.578643] hub 2-0:1.0: USB hub found [ 15.582611] hub 2-0:1.0: 1 port detected *************************************************************** *************************************************************** NOTICE: This file system contains the followin GPLv3 packages: binutils-symlinks binutils gdbserver If you do not wish to distribute GPLv3 components please remove the above packages prior to distribution. This can be done using the opkg remove command. i.e.: opkg remove Where is the name printed in the list above NOTE: If the package is a dependency of another package you will be notified of the dependent packages. You should use the --force-removal-of-dependent-packages option to also remove the dependent packages as well *************************************************************** *************************************************************** Stopping Bootlog daemon: bootlogd. _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org am335x-evm ttyO0 Arago 2012.10 am335x-evm ttyO0 am335x-evm login: root root@am335x-evm:~# /etc/init.d/matrix-gui-2.0 stop Stopping Matrix GUI application. root@am335x-evm:~# depmod -a root@am335x-evm:~# /etc/init.d/335x-demo 0x10205 release8.x installing 8.x SGX release user libraries Installing PowerVR Consumer/Embedded DDK 'sgxddk_1.9@2188537' on target File system installation root is / Uninstalling existing version sgxddk_1.9@2188537 Uninstallation completed. boot script rc.pvr -> /etc/init.d/rc.pvr kernel module drm.ko -> /lib/modules/3.2.0/extra/drm.ko kernel module pvrsrvkm.ko -> /lib/modules/3.2.0/extra/pvrsrvkm.ko shared library libGLES_CM.so -> /usr/lib/libGLES_CM.so.1.9.2188537 shared library libusc.so -> /usr/lib/libusc.so.1.9.2188537 shared library libGLESv2.so -> /usr/lib/libGLESv2.so.1.9.2188537 shared library libglslcompiler.so -> /usr/lib/libglslcompiler.so.1.9.2188537 shared library libIMGegl.so -> /usr/lib/libIMGegl.so.1.9.2188537 shared library libEGL.so -> /usr/lib/libEGL.so.1.9.2188537 shared library libpvr2d.so -> /usr/lib/libpvr2d.so.1.9.2188537 shared library libpvrPVR2D_BLITWSEGL.so -> /usr/lib/libpvrPVR2D_BLITWSEGL.so.1.9.2188537 shared library libpvrPVR2D_FLIPWSEGL.so -> /usr/lib/libpvrPVR2D_FLIPWSEGL.so.1.9.2188537 shared library libpvrPVR2D_FRONTWSEGL.so -> /usr/lib/libpvrPVR2D_FRONTWSEGL.so.1.9.2188537 shared library libpvrPVR2D_LINUXFBWSEGL.so -> /usr/lib/libpvrPVR2D_LINUXFBWSEGL.so.1.9.2188537 shared library libpvrPVR2D_DRIWSEGL.so -> /usr/lib/libpvrPVR2D_DRIWSEGL.so.1.9.2188537 shared library libsrv_um.so -> /usr/lib/libsrv_um.so.1.9.2188537 shared library libsrv_init.so -> /usr/lib/libsrv_init.so.1.9.2188537 shared library libPVRScopeServices.so -> /usr/lib/libPVRScopeServices.so.1.9.2188537 binary pvrsrvctl -> /usr/local/bin/pvrsrvctl binary sgx_init_test -> /usr/local/bin/sgx_init_test binary services_test -> /usr/local/bin/services_test binary sgx_blit_test -> /usr/local/bin/sgx_blit_test binary sgx_clipblit_test -> /usr/local/bin/sgx_clipblit_test binary sgx_flip_test -> /usr/local/bin/sgx_flip_test binary sgx_render_flip_test -> /usr/local/bin/sgx_render_flip_test binary pvr2d_test -> /usr/local/bin/pvr2d_test binary gles1test1 -> /usr/local/bin/gles1test1 binary gles2test1 -> /usr/local/bin/gles2test1 shader glsltest1_vertshader.txt -> /usr/local/bin/glsltest1_vertshader.txt shader glsltest1_fragshaderA.txt -> /usr/local/bin/glsltest1_fragshaderA.txt shader glsltest1_fragshaderB.txt -> /usr/local/bin/glsltest1_fragshaderB.txt binary eglinfo -> /usr/local/bin/eglinfo binary xeglinfo -> /usr/local/bin/xeglinfo binary xgles1test1 -> /usr/local/bin/xgles1test1 binary xmultiegltest -> /usr/local/bin/xmultiegltest binary xgles2test1 -> /usr/local/bin/xgles2test1 X.Org PVR DDX video module pvr_drv.so -> /usr/local/XSGX/lib/xorg/modules/drivers/pvr_drv.so X.Org configuration file xorg.conf -> /usr/local/XSGX/etc/xorg.conf Installation complete! You may now reboot your target. Loaded PowerVR consumer services. root@am335x-evm:~# _XSERVTransSocketOpenCOTSServer: Unable to open socket for inet6 _XSERVTransOpen: transport open failed for inet6/am335x-evm:0 _XSERVTransMakeAllCOTSServerListeners: failed to open listener for inet6 X.Org X Server 1.12.0 Release Date: 2012-03-04 X Protocol Version 11, Revision 0 Build Operating System: Linux 2.6.35-30-generic-pae i686 Current Operating System: Linux am335x-evm 3.2.0 #1 Tue Feb 26 17:45:43 IST 2013 armv7l Kernel command line: console=ttyO0,115200n8 root=/dev/nfs nfsroot=172.24.146.98:/home1/prathap/nfs/am335x_0506_fs,nolock rw mem=128M ip=dhcp consoleblank=0 Build Date: 27 November 2012 06:46:03PM Current version of pixman: 0.24.4 Before reporting problems, check http://wiki.x.org to make sure that you have the latest version. Markers: (--) probed, (**) from config file, (==) default setting, (++) from command line, (!!) notice, (II) informational, (WW) warning, (EE) error, (NI) not implemented, (??) unknown. (==) Log file: "/usr/local/XSGX/var/log/Xorg.0.log", Time: Mon Dec 17 06:09:09 2012 (++) Using config file: "/usr/local/XSGX/etc/xorg.conf" (==) ServerLayout "Server Layout" (**) |-->Screen "Screen" (0) (**) | |-->Monitor "" (**) | |-->Device "Video Device" (==) No monitor specified for screen "Screen". Using a default monitor configuration. (**) |-->Input Device "Keyboard" (**) |-->Input Device "Main Touch Screen" (==) Not automatically adding devices (==) Not automatically enabling devices (WW) The directory "/usr/local/XSGX/share/fonts/X11/TTF/" does not exist. Entry deleted from font path. (WW) The directory "/usr/local/XSGX/share/fonts/X11/OT[ 140.580505] [drm] Initialized drm 1.1.0 20060810 F/" does not exist. Entry deleted from font path. (==) FontPath set to: /usr/local/XSGX/share/fonts/X11/misc/, /usr/local/XSGX/share/fonts/X11/Type1/, /usr/local/XSGX/share/fonts/X11/100dpi/, /usr/local/XSGX/share/fonts/X11/75dpi/ (==) ModulePath set to "/usr/local/XSGX/lib/xorg/modules" (II) Loading /usr/local/XSGX/lib/xorg/modules/extensions/libextmod.so (II) Module extmod: vendor="X.Org Foundatio[ 140.621856] [drm] Initialized pvrsrvkm 1.9.2188537 20110701 for SGX on minor 0 n" compiled for 1.12.0, module version = 1.0.0 (II) Loading /usr/local/XSGX/lib/xorg/modules/extensions/libdbe.so (II) Module dbe: vendor="X.Org Foundation" compiled for 1.12.0, module version = 1.0.0 (II) Loading /usr/local/XSGX/lib/xorg/modules/extensions/libglx.so (II) Module glx: vendor="X.Org Foundation" compiled for 1.12.0, module version = 1.0.0 (==) AIGLX enabled (II) Loading /usr/local/XSGX/lib/xorg/modules/extensions/librecord.so (II) Module record: vendor="X.Org Foundation" compiled for 1.12.0, module version = 1.13.0 (II) Loading /usr/local/XSGX/lib/xorg/modules/extensions/libdri.so (II) Module dri: vendor="X.Org Foundation" compiled for 1.12.0, module version = 1.0.0 (II) Loading /usr/local/XSGX/lib/xorg/modules/extensions/libdri2.so (II) Module dri2: vendor="X.Org Foundation" compiled for 1.12.0, module version = 1.2.0 (II) Loading /usr/local/XSGX/lib/xorg/modules/drivers/pvr_drv.so (II) Module PVR: vendor="X.Org Foundation" compiled for 1.12.0, module version = 109.218.8537 (II) Loading /usr/local/XSGX/lib/xorg/modules/input/evdev_drv.so (II) Module evdev: vendor="X.Org Foundation" compiled for 1.12.0, module version = 2.6.0 (II) pvr: Driver for PowerVR chipsets: PowerVR SGX (--) using VT number 2 (WW) xf86OpenConsole: setpgid failed: Operation not permitted (WW) Falling back to old probe method for pvr (WW) VGA arbiter: cannot open kernel arbiter, no multi-card support (II) pvr(0): Creating default Display subsection in Screen section "Screen" for depth/fbbpp 24/32 (==) pvr(0): Depth 24, (==) framebuffer bpp 32 (==) pvr(0): RGB weight 888 (==) pvr(0): Default visual is TrueColor (==) pvr(0): Using gamma correction (1.0, 1.0, 1.0) (--) pvr(0): Virtual size is 800x480 (pitch 800) (**) pvr(0): Built-in mode "800x480" (==) pvr(0): DPI set to (96, 96) (II) Loading /usr/local/XSGX/lib/xorg/modules/libfb.so (II) Module fb: vendor="X.Org Foundation" compiled for 1.12.0, module version = 1.0.0 (II) pvr(0): [pvr] Software copy threshold : 0B (II) pvr(0): [pvr] Software solid threshold : 0B (II) pvr(0): [pvr] Software composite threshold : 1024B (II) pvr(0): [pvr] Pixmap pool size: 1B (II) Loading /usr/local/XSGX/lib/xorg/modules/libexa.so (II) Module exa: vendor="X.Org Foundation" compiled for 1.12.0, module version = 2.5.0 (--) Depth 24 pixmap format is 32 bpp (II) pvr(0): [DRI2] Setup complete (II) pvr(0): [DRI2] DRI driver: pvr (II) EXA(0): Driver allocated offscreen pixmaps (II) EXA(0): Driver registered support for the following operations: (II) Solid (II) Copy (II) Composite (RENDER acceleration) (II) UploadToScreen (==) pvr(0): Backing store disabled (==) pvr(0): Silken mouse enabled (==) pvr(0): DPMS enabled (==) pvr(0): Direct rendering enabled (EE) pvr(0): PVRDisplayCommandNoArgs: drmCommandWrite failed (-22) (EE) pvr(0): PVRDisplayScreenInitFinalize: PVRDisplayCommandNoArgs failed (-22) (==) RandR enabled (EE) AIGLX error: dlopen of /usr/local/XSGX/lib/dri/pvr_dri.so failed (/usr/local/XSGX/lib/dri/pvr_dri.so: cannot open shared object file: No such file or directory) (EE) AIGLX: reverting to software rendering (II) AIGLX: Screen 0 is not DRI capable (II) AIGLX: Loaded and initialized swrast (II) GLX: Initialized DRISWRAST GL provider for screen 0 (II) Using input driver 'evdev' for 'Keyboard' (**) Keyboard: always reports core events (**) Keyboard: Device: "/dev/input/event0" (--) Keyboard: Found absolute axes (--) Keyboard: Found x and y absolute axes (II) Keyboard: Configuring as mouse (II) XINPUT: Adding extended input device "Keyboard" (type: MOUSE, id 6) (II) Keyboard: initialized for absolute axes. (**) Keyboard: (accel) keeping acceleration scheme 1 (**) Keyboard: (accel) acceleration profile 0 (**) Keyboard: (accel) acceleration factor: 2.000 (**) Keyboard: (accel) acceleration threshold: 4 (II) Using input driver 'evdev' for 'Main Touch Screen' (**) Main Touch Screen: always reports core events (**) Main Touch Screen: Device: "/dev/input/event1" (--) Main Touch Screen: Found keys (II) Main Touch Screen: Configuring as keyboard (II) XINPUT: Adding extended input device "Main Touch Screen" (type: KEYBOARD, id 7) root@am335x-evm:~# root@am335x-evm:~# lsmod Module Size Used by pvrsrvkm 179877 3 drm 145242 4 pvrsrvkm g_mass_storage 37823 0 wl12xx_sdio 3890 0 wl12xx 201503 0 mac80211 286589 1 wl12xx cfg80211 186634 2 wl12xx,mac80211 root@am335x-evm:~# ps | grep -i xorg x 1313 root 0 SW< [wl12xx_wq] 1315 root 0 SW [irq/273-wl12xx] 2258 root 16668 S /usr/local/XSGX/bin/X -verbose -config /usr/local/XS 2280 root 2152 S grep -i x root@am335x-evm:~# export DISPLAY=:0 root@am335x-evm:~# export LD_LIBRARY_PATH=/usr/local/XSGX/lib/ root@am335x-evm:~# cat /proc/pvr/version Version SGX_DDK_Linux_CustomerTI sgxddk 19 1.9@2188537 (release) /home1/prathap/delete/Graphics_SDK_4_08_00_02/GFX_Linux_KM System Version String: SGX revision = 1.2.5 root@am335x-evm:~#/opt/gfxlibraries/gfx_rel_es8.x/xgles1test1 -f 1000 --------------------- started --------------------- --------------------- finished --------------------- (II) Keyboard: Close (II) Main Touch Screen: Close root@am335x-evm:~# 1 XSELINUXs still allocated at reset SCREEN: 0 objects of 140 bytes = 0 total bytes 0 private allocs COLORMAP: 0 objects of 4 bytes = 0 total bytes 0 private allocs DEVICE: 0 objects of 64 bytes = 0 total bytes 0 private allocs CLIENT: 0 objects of 140 bytes = 0 total bytes 0 private allocs WINDOW: 0 objects of 32 bytes = 0 total bytes 0 private allocs PIXMAP: 1 objects of 84 bytes = 84 total bytes 0 private allocs GC: 0 objects of 52 bytes = 0 total bytes 0 private allocs CURSOR: 0 objects of 4 bytes = 0 total bytes 0 private allocs CURSOR_BITS: 0 objects of 4 bytes = 0 total bytes 0 private allocs DBE_WINDOW: 0 objects of 12 bytes = 0 total bytes 0 private allocs TOTAL: 1 objects, 84 bytes, 0 allocs 1 PIXMAPs still allocated at reset PIXMAP: 1 objects of 84 bytes = 84 total bytes 0 private allocs GC: 0 objects of 52 bytes = 0 total bytes 0 private allocs CURSOR: 0 objects of 4 bytes = 0 total bytes 0 private allocs CURSOR_BITS: 0 objects of 4 bytes = 0 total bytes 0 private allocs DBE_WINDOW: 0 objects of 12 bytes = 0 total bytes 0 private allocs TOTAL: 1 objects, 84 bytes, 0 allocs (II) Loading /usr/local/XSGX/lib/xorg/modules/extensions/libdri2.so (II) Module dri2: vendor="X.Org Foundation" compiled for 1.12.0, module version = 1.2.0 (II) pvr(0): [DRI2] Setup complete (II) pvr(0): [DRI2] DRI driver: pvr (II) EXA(0): Driver allocated offscreen pixmaps (II) EXA(0): Driver registered support for the following operations: (II) Solid (II) Copy (II) Composite (RENDER acceleration) (II) UploadToScreen (==) pvr(0): DPMS enabled (==) pvr(0): Direct rendering enabled (EE) pvr(0): PVRDisplayCommandNoArgs: drmCommandWrite failed (-22) (EE) pvr(0): PVRDisplayScreenInitFinalize: PVRDisplayCommandNoArgs failed (-22) (==) RandR enabled (EE) AIGLX error: dlopen of /usr/local/XSGX/lib/dri/pvr_dri.so failed (/usr/local/XSGX/lib/dri/pvr_dri.so: cannot open shared object file: No such file or directory) (EE) AIGLX: reverting to software rendering (II) AIGLX: Screen 0 is not DRI capable (II) AIGLX: Loaded and initialized swrast (II) GLX: Initialized DRISWRAST GL provider for screen 0 (II) Using input driver 'evdev' for 'Keyboard' (**) Keyboard: always reports core events (**) Keyboard: Device: "/dev/input/event0" (--) Keyboard: Found absolute axes (--) Keyboard: Found x and y absolute axes (II) Keyboard: Configuring as mouse (II) Keyboard: initialized for absolute axes. (**) Keyboard: (accel) keeping acceleration scheme 1 (**) Keyboard: (accel) acceleration profile 0 (**) Keyboard: (accel) acceleration factor: 2.000 (**) Keyboard: (accel) acceleration threshold: 4 (II) Using input driver 'evdev' for 'Main Touch Screen' (**) Main Touch Screen: always reports core events (**) Main Touch Screen: Device: "/dev/input/event1" (--) Main Touch Screen: Found keys (II) Main Touch Screen: Configuring as keyboard root@am335x-evm:~# root@am335x-evm:~# /opt/gfxlibraries/gfx_rel_es8.x/xgles1test1 -f 1000 -s 1 --------------------- started --------------------- (II) pvr(0): [dri] Created flip chain 1 (II) pvr(0): [dri] Destroying flip chain 1 --------------------- finished --------------------- (II) Keyboard: Close (II) Main Touch Screen: Close root@am335x-evm:~# 1 XSELINUXs still allocated at reset SCREEN: 0 objects of 140 bytes = 0 total bytes 0 private allocs COLORMAP: 0 objects of 4 bytes = 0 total bytes 0 private allocs DEVICE: 0 objects of 64 bytes = 0 total bytes 0 private allocs CLIENT: 0 objects of 140 bytes = 0 total bytes 0 private allocs WINDOW: 0 objects of 32 bytes = 0 total bytes 0 private allocs PIXMAP: 1 objects of 84 bytes = 84 total bytes 0 private allocs GC: 0 objects of 52 bytes = 0 total bytes 0 private allocs CURSOR: 0 objects of 4 bytes = 0 total bytes 0 private allocs CURSOR_BITS: 0 objects of 4 bytes = 0 total bytes 0 private allocs DBE_WINDOW: 0 objects of 12 bytes = 0 total bytes 0 private allocs TOTAL: 1 objects, 84 bytes, 0 allocs 1 PIXMAPs still allocated at reset PIXMAP: 1 objects of 84 bytes = 84 total bytes 0 private allocs GC: 0 objects of 52 bytes = 0 total bytes 0 private allocs CURSOR: 0 objects of 4 bytes = 0 total bytes 0 private allocs CURSOR_BITS: 0 objects of 4 bytes = 0 total bytes 0 private allocs DBE_WINDOW: 0 objects of 12 bytes = 0 total bytes 0 private allocs TOTAL: 1 objects, 84 bytes, 0 allocs (II) Loading /usr/local/XSGX/lib/xorg/modules/extensions/libdri2.so (II) Module dri2: vendor="X.Org Foundation" compiled for 1.12.0, module version = 1.2.0 (II) pvr(0): [DRI2] Setup complete (II) pvr(0): [DRI2] DRI driver: pvr (II) EXA(0): Driver allocated offscreen pixmaps (II) EXA(0): Driver registered support for the following operations: (II) Solid (II) Copy (II) Composite (RENDER acceleration) (II) UploadToScreen (==) pvr(0): DPMS enabled (==) pvr(0): Direct rendering enabled (EE) pvr(0): PVRDisplayCommandNoArgs: drmCommandWrite failed (-22) (EE) pvr(0): PVRDisplayScreenInitFinalize: PVRDisplayCommandNoArgs failed (-22) (==) RandR enabled (EE) AIGLX error: dlopen of /usr/local/XSGX/lib/dri/pvr_dri.so failed (/usr/local/XSGX/lib/dri/pvr_dri.so: cannot open shared object file: No such file or directory) (EE) AIGLX: reverting to software rendering (II) AIGLX: Screen 0 is not DRI capable (II) AIGLX: Loaded and initialized swrast (II) GLX: Initialized DRISWRAST GL provider for screen 0 (II) Using input driver 'evdev' for 'Keyboard' (**) Keyboard: always reports core events (**) Keyboard: Device: "/dev/input/event0" (--) Keyboard: Found absolute axes (--) Keyboard: Found x and y absolute axes (II) Keyboard: Configuring as mouse (II) Keyboard: initialized for absolute axes. (**) Keyboard: (accel) keeping acceleration scheme 1 (**) Keyboard: (accel) acceleration profile 0 (**) Keyboard: (accel) acceleration factor: 2.000 (**) Keyboard: (accel) acceleration threshold: 4 (II) Using input driver 'evdev' for 'Main Touch Screen' (**) Main Touch Screen: always reports core events (**) Main Touch Screen: Device: "/dev/input/event1" (--) Main Touch Screen: Found keys (II) Main Touch Screen: Configuring as keyboard root@am335x-evm:~#