################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler/c2000

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"C:/Users/x0183614/workspace_v5_test_c/PLC_AppBoot/Debug_F2806X/boot_api.obj" \
"C:/Users/x0183614/workspace_v5_test_c/PLC_AppBoot/Debug_F2806X/PLC_AppBoot.obj" \
"C:/Users/x0183614/workspace_v5_test_c/PLC_AppBoot/Debug_F2806X/F2806x_GlobalVariableDefs.obj" \
"C:/Users/x0183614/workspace_v5_test_c/PLC_AppBoot/Debug_F2806X/F2806x_CodeStartBranch.obj" \
-l"C:/temp/myappboot/dsp_c28x/PLC_AppBoot/../lib/Debug/csl_F2806x.lib" \
-l"C:/temp/myappboot/dsp_c28x/PLC_AppBoot/../Lib/Debug/proj_assert.lib" \
-l"C:/temp/myappboot/dsp_c28x/PLC_AppBoot/../Lib/Debug/bfm.lib" \
-l"C:/temp/myappboot/dsp_c28x/PLC_AppBoot/../lib/Debug/crc_vcu.lib" \
"C:/temp/myappboot/dsp_c28x/lib/DSP2806x/F2806x_headers/cmd/F2806x_Headers_nonBIOS.cmd" \
"C:/temp/myappboot/dsp_c28x/cfg/F2806x_appBoot_lnk.cmd" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: C:/temp/myappboot/dsp_c28x/PLC_AppBoot/../PLC_AppBoot/F2806x/PLC_AppBoot.out

dependents:
	-cd C:/temp/myappboot/dsp_c28x/proj/bfm/Debug && $(MAKE) clean all
	-cd C:/temp/myappboot/dsp_c28x/proj/proj_assert/Debug && $(MAKE) clean all
	-cd C:/temp/myappboot/dsp_c28x/proj/crc_vcu/Debug && $(MAKE) clean all
	-cd C:/temp/myappboot/dsp_c28x/proj/csl/csl_f2806x/Debug && $(MAKE) clean all
	-cd C:/temp/myappboot/dsp_c28x/proj/crc/Debug && $(MAKE) clean all
	-cd C:/temp/myappboot/dsp_c28x/proj/csl/csl/Debug && $(MAKE) clean all

# Tool invocations
C:/temp/myappboot/dsp_c28x/PLC_AppBoot/../PLC_AppBoot/F2806x/PLC_AppBoot.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS) C:/temp/myappboot/dsp_c28x/proj/bfm/../../lib/Debug/bfm.lib C:/temp/myappboot/dsp_c28x/proj/proj_assert/../../Lib/Debug/proj_assert.lib C:/temp/myappboot/dsp_c28x/proj/crc_vcu/../../Lib/Debug/crc_vcu.lib C:/temp/myappboot/dsp_c28x/proj/csl/csl_f2806x/../../../lib/Debug/csl_f2806x.lib C:/temp/myappboot/dsp_c28x/proj/crc/../../Lib/Debug/crc.lib C:/temp/myappboot/dsp_c28x/proj/csl/csl/../../../lib/Debug/csl.lib
	@echo 'Building target: $@'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccsv5/tools/compiler/c2000/bin/cl2000" -v28 -mt -ml -g --define="_DEBUG" --define="F2806X" --define="CPU_FRQ_90MHZ=1" --define="LARGE_MODEL" --define="CPU_FRQ_100MHZ=0" --define="CPU_FRQ_120MHZ=0" --define="VCU" --define="CPU_FRQ_150MHZ=0" --diag_warning=225 --cla_support=cla0 --float_support=fpu32 --vcu_support=vcu0 --temp_directory="C:/Users/x0183614/workspace_v5_test_c/PLC_AppBoot/Debug_F2806X" --asm_directory="C:/Users/x0183614/workspace_v5_test_c/PLC_AppBoot/Debug_F2806X" --obj_directory="C:/Users/x0183614/workspace_v5_test_c/PLC_AppBoot/Debug_F2806X" --list_directory="C:/Users/x0183614/workspace_v5_test_c/PLC_AppBoot/Debug_F2806X" -z -m"C:/temp/myappboot/dsp_c28x/PLC_AppBoot/../PLC_AppBoot/F2806x/PLC_AppBoot.map" --stack_size=0x300 --warn_sections -i"C:/ti/ccsv5/tools/compiler/c2000/lib" -i"C:/temp/myappboot/dsp_c28x/PLC_AppBoot" -i"C:/temp/myappboot/dsp_c28x/PLC_AppBoot/../lib/Debug" --reread_libs --rom_model -o "C:/temp/myappboot/dsp_c28x/PLC_AppBoot/../PLC_AppBoot/F2806x/PLC_AppBoot.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '
	$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(C2000_EXECUTABLE_OUTPUTS__QUOTED) "C:\temp\myappboot\dsp_c28x\PLC_AppBoot\F2806x\PLC_AppBoot.out"
	-$(RM) "C:\Users\x0183614\workspace_v5_test_c\PLC_AppBoot\Debug_F2806X\F2806x_GlobalVariableDefs.pp" "C:\Users\x0183614\workspace_v5_test_c\PLC_AppBoot\Debug_F2806X\PLC_AppBoot.pp" "C:\Users\x0183614\workspace_v5_test_c\PLC_AppBoot\Debug_F2806X\boot_api.pp" 
	-$(RM) "C:\Users\x0183614\workspace_v5_test_c\PLC_AppBoot\Debug_F2806X\F2806x_CodeStartBranch.obj" "C:\Users\x0183614\workspace_v5_test_c\PLC_AppBoot\Debug_F2806X\F2806x_GlobalVariableDefs.obj" "C:\Users\x0183614\workspace_v5_test_c\PLC_AppBoot\Debug_F2806X\PLC_AppBoot.obj" "C:\Users\x0183614\workspace_v5_test_c\PLC_AppBoot\Debug_F2806X\boot_api.obj" 
	-$(RM) "C:\Users\x0183614\workspace_v5_test_c\PLC_AppBoot\Debug_F2806X\F2806x_CodeStartBranch.pp" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-"C:/temp/myappboot/dsp_c28x/PLC_AppBoot/postBuildStep_Debug_F2806X.bat"
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY: post-build
C:/temp/myappboot/dsp_c28x/proj/bfm/../../lib/Debug/bfm.lib:
C:/temp/myappboot/dsp_c28x/proj/proj_assert/../../Lib/Debug/proj_assert.lib:
C:/temp/myappboot/dsp_c28x/proj/crc_vcu/../../Lib/Debug/crc_vcu.lib:
C:/temp/myappboot/dsp_c28x/proj/csl/csl_f2806x/../../../lib/Debug/csl_f2806x.lib:
C:/temp/myappboot/dsp_c28x/proj/crc/../../Lib/Debug/crc.lib:
C:/temp/myappboot/dsp_c28x/proj/csl/csl/../../../lib/Debug/csl.lib:

-include ../makefile.targets