################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler/c2000

ORDERED_OBJS += \
"C:/Users/x0183614/workspace_v5_test_c/crc_vcu/Debug/crc8_vcu.obj" \
"C:/Users/x0183614/workspace_v5_test_c/crc_vcu/Debug/crc8.obj" \
"C:/Users/x0183614/workspace_v5_test_c/crc_vcu/Debug/crc32_vcu.obj" \
"C:/Users/x0183614/workspace_v5_test_c/crc_vcu/Debug/crc32.obj" \
"C:/Users/x0183614/workspace_v5_test_c/crc_vcu/Debug/crc16_vcu.obj" \
"C:/Users/x0183614/workspace_v5_test_c/crc_vcu/Debug/crc16.obj" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: C:/temp/myappboot/dsp_c28x/proj/crc_vcu/../../Lib/Debug/crc_vcu.lib

# Tool invocations
C:/temp/myappboot/dsp_c28x/proj/crc_vcu/../../Lib/Debug/crc_vcu.lib: $(OBJS)
	@echo 'Building target: $@'
	@echo 'Invoking: C2000 Archiver'
	"C:/ti/ccsv5/tools/compiler/c2000/bin/ar2000" r "C:/temp/myappboot/dsp_c28x/proj/crc_vcu/../../Lib/Debug/crc_vcu.lib" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(C2000_LIBRARY_OUTPUTS__QUOTED) "C:\temp\myappboot\dsp_c28x\Lib\Debug\crc_vcu.lib"
	-$(RM) "C:\Users\x0183614\workspace_v5_test_c\crc_vcu\Debug\crc16.pp" "C:\Users\x0183614\workspace_v5_test_c\crc_vcu\Debug\crc32.pp" "C:\Users\x0183614\workspace_v5_test_c\crc_vcu\Debug\crc8.pp" 
	-$(RM) "C:\Users\x0183614\workspace_v5_test_c\crc_vcu\Debug\crc16.obj" "C:\Users\x0183614\workspace_v5_test_c\crc_vcu\Debug\crc16_vcu.obj" "C:\Users\x0183614\workspace_v5_test_c\crc_vcu\Debug\crc32.obj" "C:\Users\x0183614\workspace_v5_test_c\crc_vcu\Debug\crc32_vcu.obj" "C:\Users\x0183614\workspace_v5_test_c\crc_vcu\Debug\crc8.obj" "C:\Users\x0183614\workspace_v5_test_c\crc_vcu\Debug\crc8_vcu.obj" 
	-$(RM) "C:\Users\x0183614\workspace_v5_test_c\crc_vcu\Debug\crc16_vcu.pp" "C:\Users\x0183614\workspace_v5_test_c\crc_vcu\Debug\crc32_vcu.pp" "C:\Users\x0183614\workspace_v5_test_c\crc_vcu\Debug\crc8_vcu.pp" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets