################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler/c2000

ORDERED_OBJS += \
"c:/temp/f28x/Debug/DSP2833x_usDelay.obj" \
"c:/temp/f28x/Debug/DSP2833x_SysCtrl_006.obj" \
"c:/temp/f28x/Debug/DSP2833x_SysCtrl_005.obj" \
"c:/temp/f28x/Debug/DSP2833x_SysCtrl_004.obj" \
"c:/temp/f28x/Debug/DSP2833x_SysCtrl_003.obj" \
"c:/temp/f28x/Debug/DSP2833x_SysCtrl_002.obj" \
"c:/temp/f28x/Debug/DSP2833x_SysCtrl_001.obj" \
"c:/temp/f28x/Debug/DSP2833x_SysCtrl_000.obj" \
"c:/temp/f28x/Debug/DSP2833x_Spi.obj" \
"c:/temp/f28x/Debug/DSP2833x_PieVect.obj" \
"c:/temp/f28x/Debug/DSP2833x_PieCtrl.obj" \
"c:/temp/f28x/Debug/DSP2833x_MemCopy.obj" \
"c:/temp/f28x/Debug/DSP2833x_Gpio.obj" \
"c:/temp/f28x/Debug/DSP2833x_EPwm_008.obj" \
"c:/temp/f28x/Debug/DSP2833x_EPwm_007.obj" \
"c:/temp/f28x/Debug/DSP2833x_EPwm_006.obj" \
"c:/temp/f28x/Debug/DSP2833x_EPwm_005.obj" \
"c:/temp/f28x/Debug/DSP2833x_EPwm_004.obj" \
"c:/temp/f28x/Debug/DSP2833x_EPwm_003.obj" \
"c:/temp/f28x/Debug/DSP2833x_EPwm_002.obj" \
"c:/temp/f28x/Debug/DSP2833x_EPwm_001.obj" \
"c:/temp/f28x/Debug/DSP2833x_EPwm_000.obj" \
"c:/temp/f28x/Debug/DSP2833x_DisInt.obj" \
"c:/temp/f28x/Debug/DSP2833x_DefaultIsr.obj" \
"c:/temp/f28x/Debug/DSP2833x_DMA_006.obj" \
"c:/temp/f28x/Debug/DSP2833x_DMA_005.obj" \
"c:/temp/f28x/Debug/DSP2833x_DMA_004.obj" \
"c:/temp/f28x/Debug/DSP2833x_DMA_003.obj" \
"c:/temp/f28x/Debug/DSP2833x_DMA_002.obj" \
"c:/temp/f28x/Debug/DSP2833x_DMA_001.obj" \
"c:/temp/f28x/Debug/DSP2833x_DMA_000.obj" \
"c:/temp/f28x/Debug/DSP2833x_DBGIER.obj" \
"c:/temp/f28x/Debug/DSP2833x_CpuTimers.obj" \
"c:/temp/f28x/Debug/DSP2833x_CodeStartBranch.obj" \
"c:/temp/f28x/Debug/DSP2833x_Adc.obj" \
"c:/temp/f28x/Debug/DSP2833x_ADC_cal.obj" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: C:/temp/myappboot/dsp_c28x/proj/csl/csl/../../../lib/Debug/csl.lib

# Tool invocations
C:/temp/myappboot/dsp_c28x/proj/csl/csl/../../../lib/Debug/csl.lib: $(OBJS)
	@echo 'Building target: $@'
	@echo 'Invoking: C2000 Archiver'
	"C:/ti/ccsv5/tools/compiler/c2000/bin/ar2000" r "C:/temp/myappboot/dsp_c28x/proj/csl/csl/../../../lib/Debug/csl.lib" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(C2000_LIBRARY_OUTPUTS__QUOTED) "C:\temp\myappboot\dsp_c28x\lib\Debug\csl.lib"
	-$(RM) "DSP2833x_Adc.pp" "DSP2833x_CpuTimers.pp" "DSP2833x_DMA_000.pp" "DSP2833x_DMA_001.pp" "DSP2833x_DMA_002.pp" "DSP2833x_DMA_003.pp" "DSP2833x_DMA_004.pp" "DSP2833x_DMA_005.pp" "DSP2833x_DMA_006.pp" "DSP2833x_DefaultIsr.pp" "DSP2833x_EPwm_000.pp" "DSP2833x_EPwm_001.pp" "DSP2833x_EPwm_002.pp" "DSP2833x_EPwm_003.pp" "DSP2833x_EPwm_004.pp" "DSP2833x_EPwm_005.pp" "DSP2833x_EPwm_006.pp" "DSP2833x_EPwm_007.pp" "DSP2833x_EPwm_008.pp" "DSP2833x_Gpio.pp" "DSP2833x_MemCopy.pp" "DSP2833x_PieCtrl.pp" "DSP2833x_PieVect.pp" "DSP2833x_Spi.pp" "DSP2833x_SysCtrl_000.pp" "DSP2833x_SysCtrl_001.pp" "DSP2833x_SysCtrl_002.pp" "DSP2833x_SysCtrl_003.pp" "DSP2833x_SysCtrl_004.pp" "DSP2833x_SysCtrl_005.pp" "DSP2833x_SysCtrl_006.pp" 
	-$(RM) "c:\temp\f28x\Debug\DSP2833x_ADC_cal.obj" "c:\temp\f28x\Debug\DSP2833x_Adc.obj" "c:\temp\f28x\Debug\DSP2833x_CodeStartBranch.obj" "c:\temp\f28x\Debug\DSP2833x_CpuTimers.obj" "c:\temp\f28x\Debug\DSP2833x_DBGIER.obj" "c:\temp\f28x\Debug\DSP2833x_DMA_000.obj" "c:\temp\f28x\Debug\DSP2833x_DMA_001.obj" "c:\temp\f28x\Debug\DSP2833x_DMA_002.obj" "c:\temp\f28x\Debug\DSP2833x_DMA_003.obj" "c:\temp\f28x\Debug\DSP2833x_DMA_004.obj" "c:\temp\f28x\Debug\DSP2833x_DMA_005.obj" "c:\temp\f28x\Debug\DSP2833x_DMA_006.obj" "c:\temp\f28x\Debug\DSP2833x_DefaultIsr.obj" "c:\temp\f28x\Debug\DSP2833x_DisInt.obj" "c:\temp\f28x\Debug\DSP2833x_EPwm_000.obj" "c:\temp\f28x\Debug\DSP2833x_EPwm_001.obj" "c:\temp\f28x\Debug\DSP2833x_EPwm_002.obj" "c:\temp\f28x\Debug\DSP2833x_EPwm_003.obj" "c:\temp\f28x\Debug\DSP2833x_EPwm_004.obj" "c:\temp\f28x\Debug\DSP2833x_EPwm_005.obj" "c:\temp\f28x\Debug\DSP2833x_EPwm_006.obj" "c:\temp\f28x\Debug\DSP2833x_EPwm_007.obj" "c:\temp\f28x\Debug\DSP2833x_EPwm_008.obj" "c:\temp\f28x\Debug\DSP2833x_Gpio.obj" 
	-$(RM) "c:\temp\f28x\Debug\DSP2833x_MemCopy.obj" "c:\temp\f28x\Debug\DSP2833x_PieCtrl.obj" "c:\temp\f28x\Debug\DSP2833x_PieVect.obj" "c:\temp\f28x\Debug\DSP2833x_Spi.obj" "c:\temp\f28x\Debug\DSP2833x_SysCtrl_000.obj" "c:\temp\f28x\Debug\DSP2833x_SysCtrl_001.obj" "c:\temp\f28x\Debug\DSP2833x_SysCtrl_002.obj" "c:\temp\f28x\Debug\DSP2833x_SysCtrl_003.obj" "c:\temp\f28x\Debug\DSP2833x_SysCtrl_004.obj" "c:\temp\f28x\Debug\DSP2833x_SysCtrl_005.obj" "c:\temp\f28x\Debug\DSP2833x_SysCtrl_006.obj" "c:\temp\f28x\Debug\DSP2833x_usDelay.obj" 
	-$(RM) "DSP2833x_ADC_cal.pp" "DSP2833x_CodeStartBranch.pp" "DSP2833x_DBGIER.pp" "DSP2833x_DisInt.pp" "DSP2833x_usDelay.pp" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets