################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := c:/ti/ccsv6/tools/compiler/c6000_7.4.8

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./main.obj" \
"./YAFFS_Config/hal_nand.obj" \
"./YAFFS_Config/yaffscfg.obj" \
"./Modules/crc32.obj" \
"./Modules/Version/version.obj" \
"./Modules/TLSF/tlsf.obj" \
"./Modules/TLSF/tlsf_heap.obj" \
"./Modules/AIS/ais.obj" \
"./Drivers/Drivers.obj" \
"./Drivers/RAMController.obj" \
"./Drivers/SerialPort.obj" \
"./Drivers/SPI/SPIFlash.obj" \
"./Drivers/Flash/Flash.obj" \
"./Drivers/Flash/M25P64.obj" \
"../linker_dsp.cmd" \
-l"libc.a" \
-l"" \
-l"" \
-l"" \
-l"" \
-l"libYAFFS.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include YAFFS_Config/subdir_vars.mk
-include Modules/subdir_vars.mk
-include Modules/Version/subdir_vars.mk
-include Modules/TLSF/subdir_vars.mk
-include Modules/AIS/subdir_vars.mk
-include Drivers/subdir_vars.mk
-include Drivers/SPI/subdir_vars.mk
-include Drivers/Flash/subdir_vars.mk
-include subdir_rules.mk
-include YAFFS_Config/subdir_rules.mk
-include Modules/subdir_rules.mk
-include Modules/Version/subdir_rules.mk
-include Modules/TLSF/subdir_rules.mk
-include Modules/AIS/subdir_rules.mk
-include Drivers/subdir_rules.mk
-include Drivers/SPI/subdir_rules.mk
-include Drivers/Flash/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
Bootloader.out \

EXE_OUTPUTS__QUOTED += \
"Bootloader.out" \

BIN_OUTPUTS += \
Bootloader.hex \

BIN_OUTPUTS__QUOTED += \
"Bootloader.hex" \


# All Target
all: Bootloader.out

# Tool invocations
Bootloader.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"c:/ti/ccsv6/tools/compiler/c6000_7.4.8/bin/cl6x" -mv6748 --abi=eabi -O3 -ms3 -g --preinclude="C:/Buildbot/PhotoacousticGasModule/build/PGM_sysbios/Include/platform.h" --gcc --define=c6748 --display_error_number --diag_warning=225 --diag_wrap=off --gen_func_subsections=on --remove_hooks_when_inlining --printf_support=nofloat -z --stack_size=0x2000 -m"Bootloader.map" --heap_size=0x3000 -i"c:/ti/ccsv6/tools/compiler/c6000_7.4.8/lib" -i"c:/ti/ccsv6/tools/compiler/c6000_7.4.8/include" -i --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="Bootloader_linkInfo.xml" --rom_model --unused_section_elimination=on -o "Bootloader.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

Bootloader.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: C6000 Hex Utility'
	"c:/ti/ccsv6/tools/compiler/c6000_7.4.8/bin/hex6x"  -o "Bootloader.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)$(BIN_OUTPUTS__QUOTED)
	-$(RM) "main.pp" "YAFFS_Config\hal_nand.pp" "YAFFS_Config\yaffscfg.pp" "Modules\Version\version.pp" "Modules\AIS\ais.pp" "Drivers\Drivers.pp" "Drivers\RAMController.pp" "Drivers\SerialPort.pp" "Drivers\SPI\SPIFlash.pp" "Drivers\Flash\Flash.pp" "Drivers\Flash\M25P64.pp" 
	-$(RM) "Modules\crc32.pp" "Modules\TLSF\tlsf.pp" "Modules\TLSF\tlsf_heap.pp" 
	-$(RM) "main.obj" "YAFFS_Config\hal_nand.obj" "YAFFS_Config\yaffscfg.obj" "Modules\crc32.obj" "Modules\Version\version.obj" "Modules\TLSF\tlsf.obj" "Modules\TLSF\tlsf_heap.obj" "Modules\AIS\ais.obj" "Drivers\Drivers.obj" "Drivers\RAMController.obj" "Drivers\SerialPort.obj" "Drivers\SPI\SPIFlash.obj" "Drivers\Flash\Flash.obj" "Drivers\Flash\M25P64.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets