################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler/c6000_7.3.4

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./MatMultcfg_c.obj" \
"./MatMultcfg.obj" \
"./MatMult.obj" \
-l"BSL6420D.lib" \
-l"csl6416.lib" \
"../Sources/MatMult.cmd" \
"../Sources/MatMultac97.cmd" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include Sources/subdir_vars.mk
-include Sources/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: MatMult.out

dependents:
	-cd C:/Docs/CCS5_Test/MT-BSL/BSL64xx/SPM6420_Debug && $(MAKE) clean all

# Tool invocations
MatMult.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS) C:/Docs/CCS5_Test/MT-BSL/BSL64xx/../../MT-BSL/Libs/BSL6420D.lib
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"C:/ti/ccsv5/tools/compiler/c6000_7.3.4/bin/cl6x" -mv6400 -g --define="_DEBUG" --define="CHIP_6416" --define="BOARD_SPM6420" --quiet --display_error_number --gen_func_subsections=on --abi=coffabi -z -m"MatMult.map" --stack_size=1024 --warn_sections --display_error_number -i"C:/Program Files/C6xCSL/lib_3x" -i"C:/ti/ccsv5/tools/compiler/c6000_7.3.4/lib" -i"C:/ti/ccsv5/tools/compiler/c6000_7.3.4/include" -i"C:/ti/bios_5_41_13_42/packages/ti/rtdx/lib/c6000" -i"C:/ti/bios_5_41_13_42/packages/ti/bios/lib" -i"C:/Docs/CCS5_Test/MT-BSL/Examples/MatMult" -i"C:/Docs/CCS5_Test/MT-BSL/Libs" --reread_libs --absolute_exe --rom_model -o "MatMult.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(GEN_SRCS__QUOTED)$(GEN_MISC_FILES__QUOTED)$(C6000_EXECUTABLE_OUTPUTS__QUOTED)$(GEN_CMDS__QUOTED) "MatMult.out"
	-$(RM) "Sources\MatMult.pp" "MatMultcfg_c.pp" 
	-$(RM) "MatMultcfg.pp" 
	-$(RM) "MatMult.obj" "MatMultcfg.obj" "MatMultcfg_c.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:
C:/Docs/CCS5_Test/MT-BSL/BSL64xx/../../MT-BSL/Libs/BSL6420D.lib:

-include ../makefile.targets