U-Boot SPL 2014.07 (May 31 2017 - 16:38:00) DRA752-GP ES1.1 ti_i2c_eeprom_init failed 1 ===lisa_map_dra7_1536MB=== ===EMIF-(1) Interface Setting=== ===Ram Size = 0x0 === Use emif1_ddr3_532_mhz_1cs ===EMIF-(2) Interface Setting=== ===Ram Size = 0x0 === spl_mmc_load_image reading u-boot.img reading u-boot.img ti_i2c_eeprom_init failed 1 U-Boot 2014.07 (May 31 2017 - 16:38:00) CPU : DRA752-GP ES1.1 Board: DRA74x EVM REV I2C: ready DRAM: 1 GiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 Using default environment serial# not set, setting... omap_pipe3_wait_lock: DPLL failed to lock SATA link 0 timeout. AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl SATA mode flags: 64bit ncq stag pm led clo only pmp pio slum part ccc apst scanning bus for devices... Found 0 device(s). SCSI: Net: not set. Validating first E-fuse MAC Phy not found cpsw Hit any key to stop autoboot: 0 @CARRIER@ U-Boot# U-Boot# U-Boot#