/* * Copyright (C) 2013 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ /dts-v1/; #include "omap5-board-common.dtsi" / { model = "TI OMAP5 uEVM board"; compatible = "ti,omap5-uevm", "ti,omap5"; memory@80000000 { device_type = "memory"; reg = <0 0x80000000 0 0x7f000000>; /* 2032 MB */ }; leds { compatible = "gpio-leds"; led1 { label = "omap5:blue:usr1"; gpios = <&gpio5 25 GPIO_ACTIVE_HIGH>; /* gpio5_153 D1 LED */ linux,default-trigger = "heartbeat"; default-state = "off"; }; }; }; &hdmi { vdda-supply = <&ldo4_reg>; }; &i2c5 { pinctrl-names = "default"; pinctrl-0 = <&i2c5_pins>; clock-frequency = <400000>; gpio9: gpio@22 { compatible = "ti,tca6424"; reg = <0x22>; gpio-controller; #gpio-cells = <2>; }; }; &omap5_pmx_core { i2c5_pins: pinmux_i2c5_pins { pinctrl-single,pins = < OMAP5_IOPAD(0x1c6, PIN_INPUT | MUX_MODE0) /* i2c5_scl */ OMAP5_IOPAD(0x1c8, PIN_INPUT | MUX_MODE0) /* i2c5_sda */ >; }; }; &tpd12s015 { gpios = <&gpio9 0 GPIO_ACTIVE_HIGH>, /* TCA6424A P01, CT CP HPD */ <&gpio9 1 GPIO_ACTIVE_HIGH>, /* TCA6424A P00, LS OE */ <&gpio7 1 GPIO_ACTIVE_HIGH>; /* GPIO 193, HPD */ }; &twl6040 { ti,audpwron-gpio = <&gpio5 13 GPIO_ACTIVE_HIGH>; /* gpio line 141 */ }; &twl6040_pins { pinctrl-single,pins = < OMAP5_IOPAD(0x1be, PIN_OUTPUT | MUX_MODE6) /* mcspi1_somi.gpio5_141 */ >; }; &wlcore { compatible = "ti,wl1837"; };