* PSpice Model Editor - Version 16.6.0 *$ *////////////////////////////////////////////////////////////////////// * (C) National Semiconductor, Corporation. * Models developed and under copyright by: * National Semiconductor, Corporation. *///////////////////////////////////////////////////////////////////// * Legal Notice: * The model may be copied, and distributed without any modifications; * however, reselling or licensing the material is illegal. * We reserve the right to make changes to the model without prior notice. * Pspice Models are provided "AS IS, WITH NO WARRANTY OF ANY KIND" *//////////////////////////////////////////////////////////////////// * LMP7702 SPICE MODEL PERFORMANCE */////////////////////////////////////////////////////////////////// * MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT THRU * THE SUPPLY RAILS, GAIN AND PHASE, SLEW RATE, COMMON MODE * REJECTION WITH FREQUENCY EFFECTS, POWER SUPPLY REJECTION * WITH FREQUENCY EFFECTS, INPUT VOLTAGE NOISE WITH 1/F, * INPUT CURRENT NOISE WITH F^2, QUIESCENT CURRENT AND CHANGE * WITH SUPPLY VOLTAGE AND TEMPERATURE, INPUT OFFSET VOLTAGE * CHANGE NEAR THE POSITIVE RAIL, INPUT BIAS CURRENT, INPUT * BIAS CURRENT VARIANCE WITH COMMON MODE VOLTAGE INCLUDING * A STEEPER SLOPE BEYOND THE RAILS, AND INPUT AND OUTPUT * CLAMP DIODES.THE MODEL HAS TWO INPUT STAGES FOR 300MV * BEYOND THE RAIL OPERATION AND A RAIL TO RAIL OUTPUT STAGE * THAT INCLUDES BODE CHANGES WITH LOAD, CLASS AB BIAS, AND * ABILITY TO DRIVE LARGE CLOADS. *///////////////////////////////////////////////////////////// * MODEL TEMP RANGE IS -55 TO +125 DEG C. * NOTE THAT THE MODEL IS FUNCTIONAL OVER THIS RANGE BUT NOT * ALL PARAMETERS TRACK THOSE OF THE REAL PART. */////////////////////////////////////////////////////////// * Note: Model is for single device only and simulated * supply current is 1/2 of the total device current. */////////////////////////////////////////////////////////// * BEGIN MODEL LMP7702 * PINOUT ORDER +IN -IN +V -V OUT * PINOUT ORDER 3 4 5 2 1 .SUBCKT LMP7701 3 4 5 2 1 * BEGIN NOTES * BECAUSE UNDER SOME CONDITIONS THE INPUT * BIAS CURRENT OF THIS PART IS SO LOW, * FOR ACCURATE BIAS CURRENTS YOU MAY NEED * TO CHANGE THE ANALYSIS PARAMETER GMIN * FROM THE DEFAULT VALUE OF 1E-12 TO * THE VALUE OF 3E-13 IN THE OPTIONS LINE * END NOTES Q21 6 7 8 QNL R86 9 10 75 R87 11 10 75 R88 7 12 100 R89 13 14 100 R90 15 5 3.5 R91 2 16 3.5 R93 17 18 1.5E3 R94 19 20 3.5 R95 8 21 3.5 D20 1 5 DD D21 2 1 DD D22 22 0 DIN D23 23 0 DIN I20 0 22 0.1E-3 I21 0 23 0.1E-3 E27 8 0 2 0 1 E28 20 0 5 0 1 D24 24 0 DVN D25 25 0 DVN I22 0 24 0.2E-6 I23 0 25 0.2E-6 E29 26 4 24 25 0.06 G12 27 4 22 23 4.8E-7 R96 2 5 50E3 E30 28 0 20 0 1 E31 29 0 8 0 1 E32 30 0 31 0 1 R98 28 32 1E6 R99 29 33 1E6 R100 30 34 1E6 R101 0 32 100 R102 0 33 100 R103 0 34 100 E33 35 3 34 0 -0.0015 R104 36 31 1E3 R105 31 37 1E3 C26 28 32 0.2E-12 C27 29 33 5E-12 C28 30 34 1E-12 E34 38 35 33 0 0.2 E35 27 38 32 0 0.17 E36 39 8 20 8 0.5 D26 17 20 DD D27 8 17 DD M24 40 41 16 16 NOUT L=3U W=500U M25 42 43 15 15 POUT L=3U W=500U M26 44 44 19 19 POUT L=3U W=500U M27 45 46 9 9 PIN L=3U W=500U M28 47 26 11 11 PIN L=3U W=500U M29 48 48 21 21 NOUT L=3U W=500U R106 49 43 100 R107 50 41 100 G13 17 39 51 39 0.2E-3 R108 39 17 7E8 C29 18 1 31E-12 R109 8 45 2E3 R110 8 47 2E3 C30 45 47 5E-12 C31 27 0 25E-12 C32 26 0 25E-12 C33 1 0 1E-12 D28 41 6 DD D29 52 43 DD Q22 52 13 20 QPL V26 27 46 25U M30 53 54 55 55 NIN L=3U W=500U R111 56 55 75 M31 57 26 58 58 NIN L=3U W=500U R112 56 58 75 R113 53 20 2E3 R114 57 20 2E3 C34 53 57 5E-12 V27 46 54 -50U M32 59 60 61 61 PIN L=6U W=500U M33 62 63 20 20 PIN L=6U W=500U V28 20 60 1.3 M34 56 59 8 8 NIN L=6U W=500U M35 59 59 8 8 NIN L=6U W=500U G14 17 39 64 39 0.2E-3 I24 44 48 40E-6 E37 37 0 27 0 1 E38 36 0 4 0 1 M36 63 63 20 20 PIN L=6U W=500U I25 63 8 80E-6 V29 62 10 0 R115 1 42 7 R116 40 1 7 J5 65 27 65 JN J6 65 26 65 JN J7 26 66 26 JN J8 27 66 27 JN C35 27 26 4E-12 E39 67 39 57 53 1 R117 67 64 10E3 C36 64 39 5E-12 E40 68 39 47 45 1 R118 68 51 10E3 C37 51 39 5E-12 G15 69 39 17 39 -1E-3 G16 39 70 17 39 1E-3 G17 39 71 48 8 1E-3 G18 72 39 20 44 1E-3 D30 72 69 DD D31 70 71 DD R120 69 72 100E6 R121 71 70 100E6 R122 72 20 1E3 R123 8 71 1E3 E41 20 49 20 72 1 E42 50 8 71 8 1 R124 70 39 1E6 R125 71 39 1E6 R126 39 72 1E6 R127 39 69 1E6 G19 5 2 73 0 -470U I26 0 74 1E-3 D32 74 0 DD V31 74 73 0.71 R128 0 73 1E6 R129 38 27 1E9 R130 35 38 1E9 R131 3 35 1E9 R132 4 26 1E9 R133 39 51 1E9 R134 39 64 1E9 R135 49 20 1E9 R136 8 50 1E9 R137 31 0 1E9 R138 61 62 3K E43 14 20 5 15 -3.1 E44 12 8 16 2 3.1 R139 17 1 5E10 V33 20 65 0.22 V34 66 8 0.22 R142 44 20 1E9 R143 8 48 1E9 D33 27 26 DC D34 26 27 DC I27 5 2 535E-6 R144 63 20 1E9 .MODEL JN NJF IS=1E-20 .MODEL DVN D KF=5E-16 IS=1E-16 .MODEL DIN D .MODEL DD D .MODEL DC D IS=1E-17 RS=10 .MODEL QNL NPN .MODEL QPL PNP .MODEL POUT PMOS KP=200U VTO=-0.7 .MODEL NOUT NMOS KP=200U VTO=0.7 .MODEL PIN PMOS KP=200U VTO=-0.7 .MODEL NIN NMOS KP=200U VTO=0.7 .ENDS * END MODEL LMP7702 *$