[ADC] \\edited for megacore Interface name="TSW14J56REVD_RX_ALT_SYNC_LVDS_FIRMWARE" Number of channels=4 Channel Pattern=1,1,2,2,3,3,4,4 \\Channel Pattern= 1-1,1-2,2-1,2-2,3-1,3-2,4-1,4-2 \\Data Postprocessing=0:-2 \\operation:operand \\operaion \\0=bit shift \\1=xor \\2=and \\3=or \\4=not \\operand \\value(+ve if bitshift by right and -ve if bitshift by left) \\E.g 0:-2,1:1024 \\bitshift by left 2 times and then xor by 1024 Number of Bits=14 Max sample Rate=500000000 Register_Config="-" \\[Register Address]:[Register Value]:[Number of Bytes to be sent as] DLL Version=1.0 \\Device GUI Folder=ADS54J54 EVM GUI Read EVM Setup Procedure="EVM Setup Procedure not available" \\use <> as delimiter for newline [Version 1.0] JESD IP Core_JESDV=1 Group 128 bits Flag = 1 \\If 1, will group 128 bits from each DDR, and then apply the channel pattern JESD IP Core_CS=2 JESD IP Core_F=2 JESD IP Core_HD=0 JESD IP Core_K=16 JESD IP Core_L=4 JESD IP Core_M=4 JESD IP Core_N=14 JESD IP Core_NTotal=16 JESD IP Core_S=1 JESD IP Core_SCR=0 JESD IP Core_Tailbits=0 JESD IP Core_LaneSync=1 JESD IP Core_Subclass=1 Is Capture Trigger SMA = 1 MIF Config= 0.611G to 1.0G:RX:RX_PMA_x5,1.0G to 5.0G:RX:RX_PMA_x20 \\List of Lane Rate Range,PLL Type and their MIF File names that needs to be configured,separated by ":" \\These MIF Files need to be present under MIF Files Folder Fabric PLL Counter = 0.611G to 1.0G:0x081010,1.0G to 5G:0x080404 Invert Sync Polarity = 0 \\Invert Sync polarity, 1:invert; 0: do not invert Invert Serdes Data = 0 \\Invert Serdes Data, 1:invert; 0: do not invert Transceiver Mode = 0 \\1:xcvr mode; 0: TX/RX only mode Lane Mapping=lane0:1,lane1:2,lane2:5,lane3:4 \\Lane pattern for the LMF modes Bit Packing = 1 \\0 - Data are not bit packed. \\1 - Data are bit packed(MSB aligned) without any padded zeroes Bit Packing Channel Pattern=C1S1[13:6],C1S1[5:0],T[2] ,C1S2[13:6],C1S2[5:0],T[2],C2S1[13:6],C2S1[5:0],T[2] ,C2S2[13:6],C2S2[5:0],T[2],C3S1[13:6],C3S1[5:0],T[2] ,C3S2[13:6],C3S2[5:0],T[2],C4S1[13:6],C4S1[5:0],T[2] ,C4S2[13:6],C4S2[5:0],T[2]