Altium

Design Rule Verification Report

Date: 1/19/2018
Time: 11:30:37 AM
Elapsed Time: 00:00:16
Filename: Y:\EVM\board files\HSDC020\HSDC020E1 (for releasing)\HSDC020E1.PcbDoc
Warnings: 0
Rule Violations: 0

Summary

Warnings Count
Total 0

Rule Violations Count
Clearance Constraint (Gap=15mil) (InPadClass('NPTH')),(InPolygon) 0
Clearance Constraint (Gap=10mil) (InPolygon),(All) 0
Clearance Constraint (Gap=0mil) (InComponentClass('EdgeConnectors')),(All) 0
Clearance Constraint (Gap=10mil) (InDifferentialPair('IFI1') or InDifferentialPair('IFQ1') or InDifferentialPair('LO') or InDifferentialPair('LO1')),(All) 0
Clearance Constraint (Gap=10mil) (InPolygon And (InPolygonClass('GNDPour'))),((ObjectKind = 'Via') And (InNetClass('NoiseSensitive'))) 0
Clearance Constraint (Gap=6.5mil) (All),(All) 0
Clearance Constraint (Gap=5mil) (InNet('GND') And (IsTrack or IsPad)),(InNet('VCC_RFI') or InNet('VCC_RFQ') or InNet('NetC14_2')) 0
Clearance Constraint (Gap=0mil) (InPoly And (InAnyDifferentialPair Or InNet('NetC19_2') Or InNet('NetC21_2'))),(All) 0
Clearance Constraint (Gap=0mil) (InComponentClass('FiducialMark')),(All) 0
Clearance Constraint (Gap=6.5mil) (InDifferentialPair('IFI') or InDifferentialPair('IFQ') or InDifferentialPair('OSCIN') or InDifferentialPair('OSCIN1')),(OnLayer('Top Layer') or (IsVia and InDifferentialPair('OSCIN1'))) 0
Short-Circuit Constraint (Allowed=No) (All),(All) 0
Un-Routed Net Constraint ( (All) ) 0
Width Constraint (Min=100.0ohms) (Max=100.0ohms) (Preferred=100.0ohms) (InDifferentialPair('D_IFI') or InDifferentialPair('D_IFI1') or InDifferentialPair('D_IFQ') or InDifferentialPair('D_IFQ1') or InDifferentialPair('D_LO') or InDifferentialPair('D_OSCIN') Or InDifferentialPair('D_OSCIN1')) 0
Width Constraint (Min=6mil) (Max=100mil) (Preferred=10mil) (All) 0
Routing Layers(All) 0
Routing Via (MinHoleWidth=7.874mil) (MaxHoleWidth=40mil) (PreferredHoleWidth=10mil) (MinWidth=18mil) (MaxWidth=65mil) (PreferedWidth=22mil) (All) 0
Routing Via (MinHoleWidth=7.874mil) (MaxHoleWidth=16mil) (PreferredHoleWidth=7.874mil) (MinWidth=19.685mil) (MaxWidth=28mil) (PreferedWidth=19.685mil) (IsVia and InAnyComponent) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=6.5mil) (Max=100mil) (Prefered=6.5mil) and Width Constraints (Min=8mil) (Max=10.5mil) (Prefered=10.5mil) (InDifferentialPairClass('All Differential Pairs')) 0
Power Plane Connect Rule(Relief Connect )(Expansion=10mil) (Conductor Width=10mil) (Air Gap=10mil) (Entries=4) (All) 0
Minimum Annular Ring (Minimum=5mil) (All) 0
Acute Angle Constraint (Minimum=45.000) (All) 0
Hole Size Constraint (Min=7.874mil) (Max=251mil) (All) 0
Pads and Vias to follow the Drill pairs settings 0
Hole To Hole Clearance (Gap=10mil) (All),(All) 0
Minimum Solder Mask Sliver (Gap=3.937mil) (All),(All) 0
Minimum Solder Mask Sliver (Gap=0.7mil) (InComponentClass('Logo')),(InComponentClass('Logo')) 0
Silk To Solder Mask (Clearance=3mil) (IsPad and InAnycomponent),(All) 0
Silk To Solder Mask (Clearance=3mil) (All),(All) 0
Silk to Silk (Clearance=3mil) (All),(All) 0
Silk to Silk (Clearance=0mil) ((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small'))),((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small'))) 0
Net Antennae (Tolerance=0mil) (All) 0
Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (InComponent('R31_1') or InComponent('R35_1') or InComponent('R39_1') or InComponent('R28_1') or InComponent('R38_1') or InComponent('R44_1') or InComponent('R58_1') or InComponent('R17_1') or InComponent('R72_1') or InComponent('R110_1')),(All) 0
Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (InComponent('R21') or InComponent('R19')),(InComponent('R22') or InComponent('R20')) 0
Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (InComponentClass('FiducialMark')),(InComponentClass('Standoffs')) 0
Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 10mil ) (InComponentClass('EdgeConnectors')),(All) 0
Component Clearance Constraint ( Horizontal Gap = 20mil, Vertical Gap = 20mil ) (IsThruComponent),(IsSMTComponent) 0
Component Clearance Constraint ( Horizontal Gap = 250mil, Vertical Gap = Infinite ) (InComponentClass('Mounting Holes')),(All) 0
Component Clearance Constraint ( Horizontal Gap = 5mil, Vertical Gap = 10mil ) ((HasFootprint('NY PMS 440 0025 PH'))),((HasFootprint('Keystone_1902C'))) 0
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 10mil ) (All),(All) 0
Component Clearance Constraint ( Horizontal Gap = 5mil, Vertical Gap = 5mil ) (HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')),(HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')) 0
Component Clearance Constraint ( Horizontal Gap = 30mil, Vertical Gap = 30mil ) (IsThruComponent),(IsThruComponent) 0
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 10mil ) (InComponentClass('Mounting Holes')),(InComponentClass('FiducialMark')) 0
Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (InComponentClass('Logo')),(All) 0
Height Constraint (Min=0mil) (Max=1000mil) (Prefered=500mil) (All) 0
Total 0