% *************************************************************** % Created for SDK ver:03.02 % Created using Visualizer ver:3.2.0.0_AOP % Frequency:60 % Platform:xWR68xx_AOP % Scene Classifier:best_range_res % Azimuth Resolution(deg):30 + 30 % Range Resolution(m):0.044 % Maximum unambiguous Range(m):10.32 % Maximum Radial Velocity(m/s):2 % Radial velocity resolution(m/s):0.26 % Frame Duration(msec):200 % Range Detection Threshold (dB):15 % Doppler Detection Threshold (dB):15 % Range Peak Grouping:enabled % Doppler Peak Grouping:enabled % Static clutter removal:disabled % Angle of Arrival FoV: Full FoV % Range FoV: Full FoV % Doppler FoV: Full FoV % *************************************************************** sensorStop flushCfg dfeDataOutputMode 1 channelCfg 15 7 0 adcCfg 2 1 adcbufCfg -1 0 1 1 1 profileCfg 0 60 151 7 57.14 0 0 70 1 288 5860 0 0 30 chirpCfg 0 0 0 0 0 0 0 1 chirpCfg 1 1 0 0 0 0 0 2 chirpCfg 2 2 0 0 0 0 0 4 frameCfg 0 2 16 0 200 1 0 lowPower 0 0 guiMonitor -1 1 0 0 0 0 0 cfarCfg -1 0 2 8 4 3 0 15 0 cfarCfg -1 1 0 4 2 3 1 15 0 multiObjBeamForming -1 1 0.5 clutterRemoval -1 0 calibDcRangeSig -1 0 -5 8 256 extendedMaxVelocity -1 0 lvdsStreamCfg -1 0 0 0 compRangeBiasAndRxChanPhase 0.0 -1 0 1 0 -1 0 1 0 -1 0 1 0 -1 0 1 0 -1 0 1 0 -1 0 1 0 measureRangeBiasAndRxChanPhase 0 1.5 0.2 CQRxSatMonitor 0 3 5 121 0 CQSigImgMonitor 0 95 6 analogMonitor 0 0 aoaFovCfg -1 -90 90 -90 90 cfarFovCfg -1 0 0 10.04 cfarFovCfg -1 1 -2 2.00 sensorStart