Handle (hex) | Handle (dec) | Type (hex) | Type (text) | Hex value | GATT Server Permissions | Description/Value (text) |
---|---|---|---|---|---|---|
0x1 | 1 | 0x2800 | GATT Primary Service Declaration | 0x1800 | R | Generic Access Service |
0x2 | 2 | 0x2803 | GATT Characteristic Declaration | 02:03:00:00:2A | R | Device Name |
0x3 | 3 | 0x2A00 | Device Name | 53:65:6E:73:6F:72:54:61:67:20:32:2E:30 | R | SensorTag 2.0 |
0x4 | 4 | 0x2803 | GATT Characteristic Declaration | 02:05:00:01:2A | R | Appearance |
0x5 | 5 | 0x2A01 | Appearance | 00:00 | R | |
0x6 | 6 | 0x2803 | GATT Characteristic Declaration | 02:07:00:04:2A | R | Peripheral Preferred Connection Parameters |
0x7 | 7 | 0x2A04 | Peripheral Preferred Connection Parameters | 50:00:A0:00:00:00:E8:03 | R | P |
0x8 | 8 | 0x2800 | GATT Primary Service Declaration | 0x1801 | R | Generic Attribute Service |
0x9 | 9 | 0x2803 | GATT Characteristic Declaration | 20:0A:00:05:2A | R | Service Changed |
0xA | 10 | 0x2A05 | Service Changed | I | ||
0xB | 11 | 0x2902 | Client Characteristic Configuration | 00:00 | RW | Write "01:00" to enable notifications, "00:00" to disable |
0xC | 12 | 0x2800 | GATT Primary Service Declaration | 0x180A | R | Device Information Service |
0xD | 13 | 0x2803 | GATT Characteristic Declaration | 02:0E:00:23:2A | R | System ID |
0xE | 14 | 0x2A23 | System ID | 85:A9:71:00:00:84:BE:C4 | R | q |
0xF | 15 | 0x2803 | GATT Characteristic Declaration | 02:10:00:24:2A | R | Model Number String |
0x10 | 16 | 0x2A24 | Model Number String | 43:43:32:36:35:30:20:53:65:6E:73:6F:72:54:61:67:00 | R | CC2650 SensorTag |
0x11 | 17 | 0x2803 | GATT Characteristic Declaration | 02:12:00:25:2A | R | Serial Number String |
0x12 | 18 | 0x2A25 | Serial Number String | 4E:2E:41:2E:00 | R | N.A. |
0x13 | 19 | 0x2803 | GATT Characteristic Declaration | 02:14:00:26:2A | R | Firmware Revision String |
0x14 | 20 | 0x2A26 | Firmware Revision String | 31:2E:30:31:20:28:4D:61:72:20:31:33:20:32:30:31:35:29:00 | R | 1.01 (Mar 13 2015) |
0x15 | 21 | 0x2803 | GATT Characteristic Declaration | 02:16:00:27:2A | R | Hardware Revision String |
0x16 | 22 | 0x2A27 | Hardware Revision String | 50:43:42:20:31:2E:32:00 | R | PCB 1.2 |
0x17 | 23 | 0x2803 | GATT Characteristic Declaration | 02:18:00:28:2A | R | Software Revision String |
0x18 | 24 | 0x2A28 | Software Revision String | 4E:2E:41:2E:00 | R | N.A. |
0x19 | 25 | 0x2803 | GATT Characteristic Declaration | 02:1A:00:29:2A | R | Manufacturer Name String |
0x1A | 26 | 0x2A29 | Manufacturer Name String | 54:65:78:61:73:20:49:6E:73:74:72:75:6D:65:6E:74:73:00 | R | Texas Instruments |
0x1B | 27 | 0x2803 | GATT Characteristic Declaration | 02:1C:00:2A:2A | R | IEEE 11073-20601 Regulatory Certification Data List |
0x1C | 28 | 0x2A2A | IEEE 11073-20601 Regulatory Certification Data List | FE:00:65:78:70:65:72:69:6D:65:6E:74:61:6C | R | experimental |
0x1D | 29 | 0x2803 | GATT Characteristic Declaration | 02:1E:00:50:2A | R | PnP ID |
0x1E | 30 | 0x2A50 | PnP ID | 01:0D:00:00:00:10:01 | R | |
0x1F | 31 | 0x2800 | GATT Primary Service Declaration | F000AA00-0451-4000-B000-000000000000 | R | IR Temperature Service |
0x20 | 32 | 0x2803 | GATT Characteristic Declaration | 12:21:00:00:00:00:00:00:00:00:B0:00:40:51:04:01:AA:00:F0 | R | IR Temperature Data |
0x21 | 33 | 0xAA01 | IR Temperature Data | 00:00:00:00 | RN | ObjectLSB:ObjectMSB:AmbientLSB:AmbientMSB |
0x22 | 34 | 0x2902 | Client Characteristic Configuration | 01:00 | RW | Write "01:00" to enable notifications, "00:00" to disable |
0x23 | 35 | 0x2803 | GATT Characteristic Declaration | 0A:24:00:00:00:00:00:00:00:00:B0:00:40:51:04:02:AA:00:F0 | R | IR Temperature Config |
0x24 | 36 | 0xAA02 | IR Temperature Config | 00 | RW | Write "01" to start Sensor and Measurements, "00" to put to sleep |
0x25 | 37 | 0x2803 | GATT Characteristic Declaration | 0A:26:00:00:00:00:00:00:00:00:B0:00:40:51:04:03:AA:00:F0 | R | IR Temperature Period |
0x26 | 38 | 0xAA03 | IR Temperature Period | 64 | RW | Period = [Input*10] ms, (lower limit 300 ms), default 1000 ms |
0x27 | 39 | 0x2800 | GATT Primary Service Declaration | F000AA20-0451-4000-B000-000000000000 | R | Humidity Service |
0x28 | 40 | 0x2803 | GATT Characteristic Declaration | 12:29:00:00:00:00:00:00:00:00:B0:00:40:51:04:21:AA:00:F0 | R | Humidity Data |
0x29 | 41 | 0xAA21 | Humidity Data | 00:00:00:00 | RN | TempLSB:TempMSB:HumidityLSB:HumidityMSB |
0x2A | 42 | 0x2902 | Client Characteristic Configuration | 01:00 | RW | Write "01:00" to enable notifications, "00:00" to disable |
0x2B | 43 | 0x2803 | GATT Characteristic Declaration | 0A:2C:00:00:00:00:00:00:00:00:B0:00:40:51:04:22:AA:00:F0 | R | Humidity Config |
0x2C | 44 | 0xAA22 | Humidity Config | 00 | RW | Write "01" to start measurements, "00" to stop |
0x2D | 45 | 0x2803 | GATT Characteristic Declaration | 0A:2E:00:00:00:00:00:00:00:00:B0:00:40:51:04:23:AA:00:F0 | R | Humidity Period |
0x2E | 46 | 0xAA23 | Humidity Period | 64 | RW | Period = [Input*10] ms, (lower limit 100 ms), default 1000 ms |
0x2F | 47 | 0x2800 | GATT Primary Service Declaration | F000AA40-0451-4000-B000-000000000000 | R | Barometer Service |
0x30 | 48 | 0x2803 | GATT Characteristic Declaration | 12:31:00:00:00:00:00:00:00:00:B0:00:40:51:04:41:AA:00:F0 | R | Barometer Data |
0x31 | 49 | 0xAA41 | Barometer Data | 00:00:00:00:00:00 | RN | TempLSB:TempMSB(:TempEXt):PressureLSB:PressureMSB(:PressureExt). If the length is 6 bytes the extension byte is included. |
0x32 | 50 | 0x2902 | Client Characteristic Configuration | 01:00 | RW | Write "01:00" to enable notifications, "00:00" to disable |
0x33 | 51 | 0x2803 | GATT Characteristic Declaration | 0A:34:00:00:00:00:00:00:00:00:B0:00:40:51:04:42:AA:00:F0 | R | Barometer Configuration |
0x34 | 52 | 0xAA42 | Barometer Configuration | 00 | RW | Write "01" to start Sensor and Measurements, "00" to put to sleep, "02" to read calibration values from sensor |
0x35 | 53 | 0x2803 | GATT Characteristic Declaration | 0A:36:00:00:00:00:00:00:00:00:B0:00:40:51:04:44:AA:00:F0 | R | Barometer Period |
0x36 | 54 | 0xAA44 | Barometer Period | 64 | RW | Period = [Input*10] ms, (lower limit 100 ms), default 1000 ms |
0x37 | 55 | 0x2800 | GATT Primary Service Declaration | F000AA80-0451-4000-B000-000000000000 | R | Movement Service |
0x38 | 56 | 0x2803 | GATT Characteristic Declaration | 12:39:00:00:00:00:00:00:00:00:B0:00:40:51:04:81:AA:00:F0 | R | Movement Data |
0x39 | 57 | 0xAA81 | Movement Data | 00:00:00:00:00:00:00:00:00:00:00:00:00:00:00:00:00:00 | RN | GXLSB:GXMSB:GYLSB:GYMSB:GZLSB:GZMSB, AXLSB:AXMSB:AYLSB:AYMSB:AZLSB:AZMSB |
0x3A | 58 | 0x2902 | Client Characteristic Configuration | 01:00 | RW | Write "01:00" to enable notifications, "00:00" to disable |
0x3B | 59 | 0x2803 | GATT Characteristic Declaration | 0A:3C:00:00:00:00:00:00:00:00:B0:00:40:51:04:82:AA:00:F0 | R | Movement Config |
0x3C | 60 | 0xAA82 | Movement Config | 00:02 | RW | Axis enable bits:gyro-z=0,gyro-y,gyro-x,acc-z=3,acc-y,acc-x,mag=6 Range: bit 8,9 |
0x3D | 61 | 0x2803 | GATT Characteristic Declaration | 0A:3E:00:00:00:00:00:00:00:00:B0:00:40:51:04:83:AA:00:F0 | R | Movement Period |
0x3E | 62 | 0xAA83 | Movement Period | 64 | RW | Period = [Input*10]ms (lower limit 100ms), default 1000ms |
0x3F | 63 | 0x2800 | GATT Primary Service Declaration | F000AA70-0451-4000-B000-000000000000 | R | Luxometer Service |
0x40 | 64 | 0x2803 | GATT Characteristic Declaration | 12:41:00:00:00:00:00:00:00:00:B0:00:40:51:04:71:AA:00:F0 | R | Luxometer Data |
0x41 | 65 | 0xAA71 | Luxometer Data | 00:00 | RN | LSB:MSB |
0x42 | 66 | 0x2902 | Client Characteristic Configuration | 01:00 | RW | Write "01:00" to enable notifications, "00:00" to disable |
0x43 | 67 | 0x2803 | GATT Characteristic Declaration | 0A:44:00:00:00:00:00:00:00:00:B0:00:40:51:04:72:AA:00:F0 | R | Luxometer Config |
0x44 | 68 | 0xAA72 | Luxometer Config | 00 | RW | Write "01" to start Sensor and Measurements, "00" to put to sleep |
0x45 | 69 | 0x2803 | GATT Characteristic Declaration | 0A:46:00:00:00:00:00:00:00:00:B0:00:40:51:04:73:AA:00:F0 | R | Luxometer Period |
0x46 | 70 | 0xAA73 | Luxometer Period | 50 | RW | Period = [Input*10]ms (lower limit 1000ms), default 2000ms |
0x47 | 71 | 0x2800 | GATT Primary Service Declaration | 0xFFE0 | R | Simple Keys Service |
0x48 | 72 | 0x2803 | GATT Characteristic Declaration | 10:49:00:E1:FF | R | Key press state |
0x49 | 73 | 0xFFE1 | Key press state | N | ||
0x4A | 74 | 0x2902 | Client Characteristic Configuration | 01:00 | RW | Write "01:00" to enable notifications, "00:00" to disable |
0x4B | 75 | 0x2901 | Characteristic User Description | 4B:65:79:20:50:72:65:73:73:20:53:74:61:74:65 | R | Key Press State |
0x4C | 76 | 0x2800 | GATT Primary Service Declaration | F000AA64-0451-4000-B000-000000000000 | R | IO Service |
0x4D | 77 | 0x2803 | GATT Characteristic Declaration | 0A:4E:00:00:00:00:00:00:00:00:B0:00:40:51:04:65:AA:00:F0 | R | IO Data |
0x4E | 78 | 0xAA65 | IO Data | 7F | RW | Local and remote mode: bit 0 - red led; bit 1 - green led; bit 2 - buzzer. In test mode: sensor self test result (exp. 0x5F) |
0x4F | 79 | 0x2803 | GATT Characteristic Declaration | 0A:50:00:00:00:00:00:00:00:00:B0:00:40:51:04:66:AA:00:F0 | R | IO Config |
0x50 | 80 | 0xAA66 | IO Config | 00 | RW | 0:local mode; 1:remote mode; 2:test mode |
0x51 | 81 | 0x2800 | GATT Primary Service Declaration | F000AC00-0451-4000-B000-000000000000 | R | Register Service |
0x52 | 82 | 0x2803 | GATT Characteristic Declaration | 1A:53:00:00:00:00:00:00:00:00:B0:00:40:51:04:01:AC:00:F0 | R | Register Data |
0x53 | 83 | 0xAC01 | Register Data | 00:00 | RWN | Data from serial device, variable length (see Register Address) |
0x54 | 84 | 0x2902 | Client Characteristic Configuration | 00:00 | RW | Write "01:00" to enable notifications, "00:00" to disable |
0x55 | 85 | 0x2803 | GATT Characteristic Declaration | 0A:56:00:00:00:00:00:00:00:00:B0:00:40:51:04:02:AC:00:F0 | R | Register Address |
0x56 | 86 | 0xAC02 | Register Address | 02:02:00:00:00 | RW | length(byte, max 16);internal addr (1 to 4 bytes) |
0x57 | 87 | 0x2803 | GATT Characteristic Declaration | 0A:58:00:00:00:00:00:00:00:00:B0:00:40:51:04:03:AC:00:F0 | R | Register Device ID |
0x58 | 88 | 0xAC03 | Register Device ID | 00:44 | RW | byte 1 (interface): 0=I2C0,1=I2C1,2=SPI1,3=SPI2,4=SPI3,5=MCU; byte 2: device addr |
0x59 | 89 | 0x2800 | GATT Primary Service Declaration | F000CCC0-0451-4000-B000-000000000000 | R | Connection Control Service |
0x5A | 90 | 0x2803 | GATT Characteristic Declaration | 12:5B:00:00:00:00:00:00:00:00:B0:00:40:51:04:C1:CC:00:F0 | R | Connection Parameters |
0x5B | 91 | 0xCCC1 | Connection Parameters | 06:00:00:00:64:00 | RN | ConnInterval,SlaveLatency,SupervisionTimeout (2 bytes each) |
0x5C | 92 | 0x2902 | Client Characteristic Configuration | 00:00 | RW | Write "01:00" to enable notifications, "00:00" to disable |
0x5D | 93 | 0x2803 | GATT Characteristic Declaration | 08:5E:00:00:00:00:00:00:00:00:B0:00:40:51:04:C2:CC:00:F0 | R | Request Connection Parameters |
0x5E | 94 | 0xCCC2 | Request Connection Parameters | W | MinConnInterval,MaxConnInterval,SlaveLatency,SupervisionTimeout (2 bytes each) | |
0x5F | 95 | 0x2803 | GATT Characteristic Declaration | 08:60:00:00:00:00:00:00:00:00:B0:00:40:51:04:C3:CC:00:F0 | R | Disconnect request |
0x60 | 96 | 0xCCC3 | Disconnect request | W | Change the value to disconnect | |
0x61 | 97 | 0x2800 | GATT Primary Service Declaration | F000FFC0-0451-4000-B000-000000000000 | R | OAD Service |
0x62 | 98 | 0x2803 | GATT Characteristic Declaration | 1C:63:00:00:00:00:00:00:00:00:B0:00:40:51:04:C1:FF:00:F0 | R | OAD Image Identify |
0x63 | 99 | 0xFFC1 | OAD Image Identify | WN | Write '0' to identify image type 'A', '1' to identify 'B'. Data in notfication 8 bytes: image type (2), size/4 (2), user data (4). | |
0x64 | 100 | 0x2902 | Client Characteristic Configuration | 01:00 | RW | Write "01:00" to enable notifications, "00:00" to disable |
0x65 | 101 | 0x2901 | Characteristic User Description | 49:6D:67:20:49:64:65:6E:74:69:66:79 | R | Img Identify |
0x66 | 102 | 0x2803 | GATT Characteristic Declaration | 1C:67:00:00:00:00:00:00:00:00:B0:00:40:51:04:C2:FF:00:F0 | R | OAD Image Block |
0x67 | 103 | 0xFFC2 | OAD Image Block | WN | Image block (18 bytes). Block no. (2 bytes), OAD image block (16 bytes) | |
0x68 | 104 | 0x2902 | Client Characteristic Configuration | 01:00 | RW | Write "01:00" to enable notifications, "00:00" to disable |
0x69 | 105 | 0x2901 | Characteristic User Description | 49:6D:67:20:42:6C:6F:63:6B | R | Img Block |