01 1B 00 Oscillator Trim 01 03 A0 System Control Register 1 01 04 05 Serial Data Interface Register 01 06 00 Soft Mute Register (Exits Soft Mute) 01 07 00 Master Volume Register (0xFF = Mute, 0x00 = 24dB, 0x30 = 0dB) 01 08 30 Channel 1 Volume 01 09 30 Channel 2 Volume 01 0E 91 Micro Register 01 10 02 Modulation Limit 01 1A 0F Split Capacitor Charge Period 01 1C 02 Back-end Error Register 00 01 (Below) Input Mux Register 02 20 00 89 77 72 00 01 (Below) PWM Output MUX Register (Note: Writes to this register affect Inter-Channel Delay) 02 25 01 02 13 45 01 11 B8 Inter-Channel Delay Channel 1 01 12 60 Inter-Channel Delay Channel 2 01 13 A0 Inter-Channel Delay Channel 3 01 14 48 Inter-Channel Delay Channel 4 01 05 00 System Control Register 2 (Exits Hard Mute)