# Playback Class-D # Page switch to Page 0 W 30 00 00 # Assert Software reset W 30 01 01 # Page Switch to Page 1 W 30 00 01 # LDO output programmed as 1.8V and Level shifters powered up. W 30 02 00 # Page switch to Page 0 W 30 00 00 # Dac Instruction programming PRB #1 W 30 3c 01 # CODEC_CLKIN=BCLK.BCLK should be 800KHz W 30 04 07 # PLL values: P=1, R=4, J=28, D=0 w 30 05 94 1C 00 00 # Codec Interface control Word length = 16bits.BCLK&WCLK inputs.I2S mode. W 30 1b 00 # Data slot offset 00 W 30 1c 00 # DAC NDAC Powered up, NDAC=4 W 30 0b 84 # DAC MDAC Powered up, MDAC=7 W 30 0c 87 # DAC OSR(9:0)-> DOSR=128 W 30 0d 00 # DAC OSR(9:0)-> DOSR=128 W 30 0e 80 # Only LDAC powered up.Dac path setup LDAC data Mono of LDAC and RDAC. RDAC data disabled.Soft step 1 per Fs. W 30 3f B0 # DAC volume for Left channel not muted.Right DAC muted. W 30 40 04 # LDAC digital gain 0dB W 30 41 00 # Page Switch to Page 1 W 30 00 01 # Master Reference Powered on W 30 01 10 # Output common mode for DAC set to 0.9V (default) W 30 0a 00 # LDAC AFIR is 6th order FIR filter and Powered up. W 30 03 00 # SPKL attn. Gain =0dB W 30 2E 00 # SPKL driver PGA Gain=6.0dB W 30 30 10 # SPK OSCP enabled , OCP Degltich=4, OTP enabled , OTP Deglitch=5 W 30 52 00 # SPK powered up W 30 2D 02