OSCILLOSCOPE BOOSTER PACK FOR THE C2000 LAUNCHPAD

PROJECT DESCRIPTION

This is a DIY Oscilloscope Booster pack for the Texas Instruments F28027 C2000 Piccolo LaunchPad Experimenter Kit.

This unit is designed as a teaching aid for budding engineers, electronic enthusiasts and hobbyists.

Along with the C2000, this USB connected unit implements a microcontroller based 2-Channel Oscilloscope providing continuous sampling rates up to 2.0 Msps. Common DSO features such as XY-mode, spectrum analysis, waveform capture and data saving are provided. The input range is ± 10.0V with additional gain settings of X2 and X5. Trigger and sweep options are also provided. 

TEAM MEMBERS:

          Ajoy Raman

         www.ajoyraman.in

PROJECT FEATURES:

  • Efficiently utilizes all the technical features of the F28027. (simultaneous sampling at 4Mbps, PWM, SPI, UART,Interrupt, Comparator)
  • Only two Texas PGA113 chips are added along with passive components
  • PGA113 chips from TI free samples program 
  • Fuze file and PC GUI SW shared freely for anyone to use
  • CAD file for PCB shared

[

RESOURCES:

0654.c2000_scope.rar

USER'S GUIDE:

4571.c2000_oscilloscope_tech-manual.pdf

  • Fascinating project. I'm sure your sharing the source code would help many to understand the operation of such a powerful design. Thanks for the efforts.

    Adnan K.

  • Dear Adnan, It would be nice to know that you have first built and tested this project. If you provide useful feedback on improving the performance or features then it would be mutually beneficial to share the source-code. Regards Ajoy

  • HI Ajoy, I liked your project, congratulations on the good work. You can contact us by email to discuss more about it?

    Email: luan.melo@engenharia.ufjf.br

    Thank you very much.

Related
Recommended