Microcontroller Projects

Microcontroller Projects

blank

Welcome to the TI Microcontroller projects page! Feel free to share your latest and greatest projects and designs based on TI microcontrollers. Or if you’re not quite ready to contribute, please browse around and rate the your favorite projects! This is a great place to get new design ideas, resources & inspiration.


Looking for microcontroller projects? We've listed the best microcontroller projects below. Many of them have pictures, source code, and schematics. They range in difficulty from simple to advanced, and all of them are free.
Type Title Views Rating

RTC using DS1394, launchpad and display driver on tm1638

PROJECT DESCRIPTION This is my project Real Time Clock. The project used RTC module ds1394, temperature...
Posted to: MSP430™ Microcontroller Projects
by 114
  • 0

IV-18 VFD Clock BoosterPack

PROJECT DESCRIPTION IV-18 VFD Clock Boosterpack Click here for documentation and project thread ...
Posted to: MSP430™ Microcontroller Projects
by 389
  • 0

WS2811/5050RGB LED 4x4 Matrix Booster Pack

PROJECT DESCRIPTION WS2811/5050RGB LED 4x4 Matrix Booster Pack Available on Tindie ...
Posted to: MSP430™ Microcontroller Projects
by 288
  • 0

TLC5940 Booster Pack

PROJECT DESCRIPTION TLC5940 Booster Pack PCB Available on Tindie
Posted to: MSP430™ Microcontroller Projects
by 155
  • 0

8x8 RGB LED Matrix Booster Pack

PROJECT DESCRIPTION 8x8 RGB LED Matrix Booster Pack PCB Available on Tindie
Posted to: MSP430™ Microcontroller Projects
by 257
  • 0

RS-485 Booster Pack PCB

PROJECT DESCRIPTION RS-485 Booster Pack PCB. XLR or RJ-45, Full-duplex, half-duplex, or simplex....
Posted to: MSP430™ Microcontroller Projects
by 151
  • 0

MIDI Booster Pack Kit

PROJECT DESCRIPTION MIDI Booster Pack Kit, features MIDI In and Out, 2 pots, and 2 switches. Available...
Posted to: MSP430™ Microcontroller Projects
by 149
  • 0

SMS Security system use MSP430G2553

SMS Security system use MSP430G2553, module SIM900, PIR sensor, LCD 16x2. VIDEO...
Posted to: MSP430™ Microcontroller Projects
by 737
(1 Rating)
  • 0

MSP-EXP430F5438 switching on leds

PROJECT DESCRIPTION I am making a project wich uses a configuration of leds for multiple purposes....
Posted to: MSP430™ Microcontroller Projects
by 810
  • 0

Controlling Four RC Servos From Your Android Phone, Tablet, or iPhone

PROJECT DESCRIPTION Uses a MSP430G2231 running a DSP algorithm for tone decoding. Uses the timers on...
Posted to: MSP430™ Microcontroller Projects
by 731
  • 0

Android Controlled Walking Hexbug Spider with Computer Vision

PROJECT DESCRIPTION The MSP430G2553 powered board uses DSP to decode tones in software to control a...
Posted to: MSP430™ Microcontroller Projects
by 444
  • 0

Building an Android Basic Programmable Tank for Less Than $50.00

PROJECT DESCRIPTION A low cost Dual Motor controller that can be controlled from an Android or iPhone...
Posted to: MSP430™ Microcontroller Projects
by 465
  • 0

New method of exchange information

Hi, I send You a short description of demonstrative scheme a new method of exchange information, called...
Posted to: MSP430™ Microcontroller Projects
by 448
  • 0

clock

PROJECT DESCRIPTION This Project is made with the help of msp430g2553. It is extremely Accurate as...
Posted to: MSP430™ Microcontroller Projects
by 1018
(1 Rating)
  • 0

design of a traffic light system using msp430

PROJECT DESCRIPTION Use this section to explain what your MSP430 LaunchPad-based project is. What were...
Posted to: MSP430™ Microcontroller Projects
by 1084
  • 0

Build a Programmable (MSP430-based) Hexapod Crawler for $40+

PROJECT DESCRIPTION We all need a bit of fun instead of work, work, work. That's why I modified...
Posted to: MSP430™ Microcontroller Projects
by 1715
  • 1

C3ii Booster Pack - high-performance GPS-Aided Inertial Navigation System (INS)

Hi, just wanted to give you a sneak preview of my Stellaris Launchpad Booster Pack - the C3ii ! ...
Posted to: MSP430™ Microcontroller Projects
by 1458
  • 0

GSM interface with Launchpad

In This project we are using MSP430 launchpad kit and GSM modem. Based on The Messages PW1/PW2/PW3...
Posted to: MSP430™ Microcontroller Projects
by 2124
(1 Rating)
  • 4

GSM Based PWM controller using launchpad

In This project we are using MSP430 launchpad kit and GSM modem. Based on The Messages PW1/PW2/PW3...
Posted to: MSP430™ Microcontroller Projects
by 1005
(1 Rating)
  • 0

Launchpad interface with GSM Modem

In This project we are using MSP430 launchpad kit and GSM modem. Based on The Messages PW1/PW2/PW3...
Posted to: MSP430™ Microcontroller Projects
by 1298
  • 1