Browse by Tags
Microcontroller Projects
blank
Join group
Get this RSS feed
Tags
bipedal
controller
LaunchPad
msp430
msp430g2553
robot
serial
TI
TI Launchpad
Timer
UART
walking
Related Posts
File:
LaunchPad interfacing with 2 servos
AdrianFer
This project shows 2 servos being controlled using the LaunchPad. Source code is located here: http://pastebin.com/1Qmkq4a7
on
Apr 18, 2011
File:
Launchpad Walker a Bipedal walking robot using the TI Launchpad
Eric Gregori
The Launchpad Walker combines the Lynxmotion BRAT jr. with a TI Launchpad. The total cost of the robot is less the $120.00 thanks to the low cost TI Launchpad and the MSP430G2553 free sample program. I upgraded the MSP430G2211 with a MSP430G2553 that I got as a free sample from TI. The black Radio...
on
Oct 1, 2011
File:
Using the TI MSP430G2553 to Build a Serial Six Channel RC Servo Controller
Eric Gregori
Using the TI MSP430G2553 to Build a Serial Six Channel RC Servo Controller by Eric Gregori TI MSP430G2553 The MSP430G2553 ( http://www.ti.com/product/MSP430G2553 ) is the biggest part listed in the TI Value Line. 16K of Flash, 512 Bytes of SRAM, 10bit - 8Channel ADC, UART -- In a...
on
Sep 28, 2011