Motor Drive & Control Solutions

Motor Drive & Control

Motor Drive & Control

TI is a global market leader that leverages its rich history in advanced motor drive and control, with broad analog and microcontroller portfolios, to deliver complete motor system solutions.

File Gallery Posts
Files - Motor Animations 18
Files - Motor Simulations 10
Lab exercises 0
Presentations - pdf format 6
Presentations - ppt format 6
Spice Simulations 0
VisSim Simulations 0
Type Title Downloads Rating

Text file output from the "Motor.xlsx" spreadsheet

This file is the result of the "Save As" option with the "Motor.xlsx" spreadsheet...
Posted to: Files - Motor Simulations
by 10

Motor Parameter Spreadsheet

This spreadsheet processes parameters from different motors and calculates PI coefficients for the speed...
Posted to: Files - Motor Simulations
by 13

Field Oriented Control Simulation using VisSim

This file simulates a speed loop utilizing Field Oriented Control with several different motors. In order...
Posted to: Files - Motor Simulations
by 11

PI Calculation Spreadsheet

This file can be used to assist in the selection process of the P and I gain values used in Field Oriented...
Posted to: Files - Motor Simulations
by 28

Motor Control Lab Exercises for Industrial Control Training Class

Posted to: Files - Motor Simulations
by 122

Single phase AC motor in motoring or regen modes

This simulation shows a single-phase AC motor winding which is powered by an H-Bridge. Modulation waveforms...
Posted to: Files - Motor Simulations
by 140

Regen on DC motor with PWM Sweep from -1 to +1

In this simulation, a 24V brush DC motor is powered by an H-Bridge using bipolar PWMs. The motor shaft...
Posted to: Files - Motor Simulations
by 127

Unipolar Form 2 vs. Bipolar PWMs

Unipolar Form 2 vs. Bipolar PWMs
Posted to: Files - Motor Simulations
by 174

Unipolar vs. Bipolar PWMs

File - Unipolar vs. Bipolar PWMs
Posted to: Files - Motor Simulations
by 256

Unipolar

Unipolar PWMs 1&2
Posted to: Files - Motor Simulations
by 186