Compatible Devices

LaunchPad's DIP target socket allows users to quickly drop in any MSP430 Value Line device that is in a DIP package of up to 20 pins. Currently, the devices shown in the table below are supported. LaunchPad will also continue to support the new devices of the MSP430 Value Line.

MSP430 Value Line (MSP430G2xx)

MSP430 Value Line microcontrollers (MSP430G2xx) offers 16-bit performance at an 8-bit price point, with devices starting at $0.25 USD (@100k units). The cost effective MSP430G2xx devices feature flash-based Ultra-Low Power MCUs up to 16 MIPS with 1.8V - 3.6V operation. Includes the Very-Low power Oscillator (VLO), internal pull-up/pull-down resistors, and low-pin count options.

MSP430G2xx Value Line User's Guide

MSP430G2xx Value Line Landing Page

MSP430 Value Line Device Order Free Samples Program (kB) SRAM (B) I/O 16-bit Timers USI (I2C/SPI)

USCI (I2C/SPI/UART)

Comp_A+ ADC Ch/Res 1kU Price
MSP430G2001 Sample Now 0.5 128 10 1 - - - - $0.34
MSP430G2101 Sample Now 1 128 10 1 - - - - $0.44
MSP430G2121 Sample Now 1 128 10 1 Y - - - $0.46
MSP430G2201 Sample Now 2 128 10 1 - - - - $0.47
MSP430G2221 Sample Now 2 128 10 1 Y - - - $0.48
MSP430G2111 Sample Now 1 128 10 1 - - Y - $0.46
MSP430G2211 Sample Now 2 128 10 1 - - Y - $0.48
MSP430G2131 Sample Now 1 128 10 1 Y - - 8ch/ADC10 $0.49
MSP430G2231 Sample Now 2 128 10 1 Y - - 8ch/ADC10 $0.52
MSP430G2102 Sample Now 1 256 16 1 Y - - - $0.48
MSP430G2202 Sample Now 2 256 16 1 Y - - - $0.50
MSP430G2302 Sample Now 4 256 16 1 Y - - - $0.55
MSP430G2402 Sample Now 8 256 16 1 Y - - - $0.65
MSP430G2112 Sample Now 1 256 16 1 Y - Y Slope $0.49
MSP430G2212 Sample Now 2 256 16 1 Y - Y Slope $0.55
MSP430G2312 Sample Now 4 256 16 1 Y - Y Slope $0.60
MSP430G2412 Sample Now 8 256 16 1 Y - Y Slope $0.65
MSP430G2132 Sample Now 1 256 16 1 Y - - 8ch/ADC10 $0.55
MSP430G2232 Sample Now 2 256 16 1 Y - - 8ch/ADC10 $0.55
MSP430G2332 Sample Now 4 256 16 1 Y - - 8ch/ADC10 $0.60
MSP430G2432 Sample Now 8 256 16 1 Y - - 8ch/ADC10 $0.70
MSP430G2152 Sample Now 1 256 16 1 Y - Y 8ch/ADC10 $0.55
MSP430G2252 Sample Now 2 256 16 1 Y - Y 8ch/ADC10 $0.60
MSP430G2352 Sample Now 4 256 16 1 Y - Y 8ch/ADC10 $0.65
MSP430G2452 Sample Now 8 256 16 1 Y - Y 8ch/ADC10 $0.70
MSP430G2153
Sample Now 1 256 24 2 - Y Y 8ch/ADC10 $0.65
MSP430G2203 Sample Now 2 256 24 2 - Y Y - $0.60
MSP430G2213 Sample Now 2 256 24 2 - Y Y - $0.65
MSP430G2233 Sample Now 2 256 24 2 - Y Y 8ch/ADC10 $0.65
MSP430G2253 Sample Now 2 256 24 2 - Y Y 8ch/ADC10 $0.65
MSP430G2303 Sample Now 4 256 24 2 - Y Y - $0.65
MSP430G2313 Sample Now 4 256 24 2 - Y Y - $0.70
MSP430G2333 Sample Now 4 256 24 2 - Y Y 8ch/ADC10 $0.70
MSP430G2353 Sample Now 4 256 24 2 - Y Y 8ch/ADC10 $0.75
MSP430G2403 Sample Now 8 512 24 2 - Y Y - $0.75
MSP430G2413 Sample Now 8 512 24 2 - Y Y - $0.75
MSP430G2433 Sample Now 8 512 24 2 - Y Y 8ch/ADC10 $0.80
MSP430G2453 Sample Now 8 512 24 2 - Y Y 8ch/ADC10 $0.80
MSP430G2513 Sample Now 16 512 24 2 - Y Y - $0.90
MSP430G2533 Sample Now 16 512 24 2 - Y Y 8ch/ADC10 $0.90
MSP430G2553 Sample Now 16 512 24 2 - Y Y 8ch/ADC10 $0.95

MSP430 Value Line power consumption (@2.2V):

  • 0.1 μA RAM retention
  • 0.4 μA Standby mode (VLO)
  • 0.7 μA real-time clock mode
  • 220 μA / MIPS active
  • Ultra-Fast Wake-Up From Standby Mode in <1 μs