Team No.

Project Name

Video Link

1

Eye in the Sky: Voice Controlled Micro Air Vehicle

http://goo.gl/z5cIj

7

Wireless 3D Robotic Arm with Quantification of Force using EMG

http://goo.gl/OCFDP

10

A Farmer’s Friend': An MSP430 based Autonomous Mobile Agricultural Robot

http://goo.gl/VhCwX

13

Prevention of Heart Attack by Wireless Alarm System          

http://goo.gl/3J2qN

16

Virtual Talk For Dumb, Deaf, Blind and Normal People

http://goo.gl/pbtHZ

29

Reverse-Arm Robot For Precise Surgical Operations (Based On Biomorphic Replication Of Smart Insects)

http://goo.gl/T1Gxd

31

Non-Invasive Continuous Measurement of Blood Glucose Level

http://goo.gl/01UnV

34

Time Based Intensity Control for Energy Optimization Used for Street Lighting

http://goo.gl/ZrxrF

36

PC Based Storage Oscilloscope

http://goo.gl/LfkN9

45

Automated Natural Gas Shut-off Valve System using MSP430 Microcontroller

http://goo.gl/SaOeR

50

GSM based Low Cost Device for Electricity Theft Identification

http://goo.gl/tosZm

60

Machine Learning Based Thought Driven Controller for Differently-Abled People

http://goo.gl/nYEvg

62

Low Cost Device to Measure Respiratory Rate using Pulse Oximetry

http://goo.gl/QXUWl

65

Electronics Lab in a Box

http://goo.gl/09LxV

68

Automated climate control of Green House through Adaptive Perceptive Particle Swarm Optimization algorithm

http://goo.gl/z3EU6

69

Non-invasive Detection of Hemoglobin in Blood

http://goo.gl/T6gNs

85

Electrical Switching Analyser For I-V Characterization Of Advanced Amorphous And Nano- Crystalline Materials

http://goo.gl/M3MDS

90

Low Cost Agriculture Assist System for Protection of Crops from Frost and Heat Wave

http://goo.gl/Xm375

93

Smart Lighting: A Low Power Lighting Solution for Industrial and Office Use

http://goo.gl/utPY5

95

Smart Electricity Measurement; Management and Billing

http://goo.gl/cIzUK

101

Low Cost DC to DC Controller For Electricity Powered Vehicles

http://goo.gl/OiCrW

105

"Universal Personal Assistant (UPA)" - a talking measurement device for the visually impaired

http://goo.gl/wyPlK

109

Blind Navigator For Visually Challenged

http://goo.gl/B9gQq

122

Low Power Portable EEG for Continuous Monitoring with Active Electrodes

http://goo.gl/aq3j7

140

Smart Library Management System

http://goo.gl/0vfTn

147

Self-Powered Active RFID Tag

http://goo.gl/YMePH

154

Adding Intelligence to the Street Lights Based on Presence of Moving Object and Light Intensity

http://goo.gl/LyQT4