Recommended Tools and ICs

Tools |  Recommended ICs 




Tools
With the power of TI's broad portfolio of analog and embedded processing ICs, the right tool or part for your project is closer than ever! We highly recommend students browse our portfolio to find the right part that fits your needs. TI works to make it easy to identify the device or evaluation module you are looking for with a variety of selection tools and guides below.

    • WEBENCH Design Center– WEBENCH Designer tools are powerful software algorithms and visual interfaces that deliver complete power, lighting, and sensing applications in seconds. This enables the user to make value based comparisons at a system and supply chain level before a design is committed.
    • Analog

        • Analog Products Landing Page – Learn about the latest products, find application examples, and browse through the most comprehensive analog portfolio in the industry.
    • Embedded Processing



        • ARM®-Based Processors – Looking to start your next design with ARM? You've come to the right place for the system-level solutions, software and silicon you need to explore and create new innovations for your project.

        • Embedded Processing Portal – Take a view across our entire Embedded Processing portfolio – you are guaranteed to find one to fit your needs!


Recommended ICs



Category Integrated Circuits (ICs) Part number Description

Data
Converters
General-Purpose ADC  THS1206M 12-bit, 6-MSPS A/D converter, quad-channel, integrated 16x FIFO, channel autoscan, low power
Instrumentation ADC ADS1258 24-bit, fast channel cycling ΔΣ ADC
High-Speed ADC  ADS1605 16-bit, 5-MSPS ΔΣ A/D converter
ADS1606 16-bit, 5-MSPS single-channel ΔΣ ADC with FIFO
General-Purpose DAC  DAC8554 16-bit, quad channel, ultra-low glitch, voltage output D/A converter
Projects: Portable instrumentation, closed-loop servo-control and PC peripherals
High-Precision DAC  DAC8534 2.7-V to 5.5-V, quad-channel, 16-bit, serial input DAC
Projects: Portable instrumentation, programmable attenuation, and PC peripherals
High-Speed DAC  DAC8581 16-bit, high-speed, low-noise, voltage output D/A converter
Projects: CRT projection/TV digital convergence, waveform generation and ultrasound projects

Power
Management
Low-Dropout Regulator (LDO)  TPS73501 Single-output LDO, 500-mA, adjustable, low quiescent current, low noise, high PSRR
Multi-Cell Li-Ion Charger  bq24750A Host-controlled, multi-chemistry battery charger w/integrated system power selector
Projects: Notebook PCs, portable DVD players, Webpads and tablet PCs
Power Sequencer  UCD9080 Power supply sequencer and monitor
Projects: Telecommunications switches, servers, networking equipment and test equipment
LED Driver  TLC5940 16-channel LED driver w/EEprom dot correction and grayscale PWM control
Projects: Mono-color, multi-color, and full-color LED displays, LED signboards and display backlighting
AC/DC Controller  UCC28600 8-pin quasi resonant flyback green-mode controller
Projects: Supplies for LCD monitors, LCD-TV, PDP-TV and set-top boxes, AC/DC adapters and offline battery chargers
Buck/Boost for Portable Applications  TPS63000 96% buck-boost converter with 1.8-A current switches in 3x3 QFN
Projects: Portable audio players, PDAs, cellular phones and personal medical apps
TPS62400 Dual, adjustable, 400-mA and 600-mA, 2.25-MHz step-down converter with 1-wire interface in QFN
TPS61200 0.3-V input voltage boost converter with 1.3-A switches and down mode in a 3x3 QFN
Projects: Portable media players, digital radio, digital cameras, fuel cell- and solar cell-powered projects
Wide-Input Buck  TPS5430 5.5-V to 36-V, 3-A, 500-kHz step-down SWIFT™ converter
TPS40200 Wide input non-synchronous buck DC/DC controller
Projects: Set-top boxes, DVD, industrial and car audio power supplies, distributed power systems and DSL/cable modems
High-Current Buck  TPS54010 2.2-V to 4.0-V, 14-A synchronous step-down SWIFT™ converter
TPS40055 Wide input (8V-40V) up to 1-MHz frequency synchronous buck controller, source/sink
Projects: Broadband, networking, optical communications infrastructure and industrial servers
MOSFET CSD16413Q5A N-channel NexFET™ power MOSFET

Amplifiers
Instrumentation Amp  INA118 Precision, low-power instrumentation amp
Op Amps  OPA277 High-precision op amp, single
OPA2277 High-precision op amp, dual
OPA4277 High-precision op amp, quad

Switches
Analog switch TS12A4517 Low-voltage, low on-state resistance SPST CMOS analog switches

Low-Power RF
LPRF devices cover 2 frequency ranges CC10XX
CC11XX
Sub 1GHz, ISM (Industrial, Scientific and Medical) and frequency bands at 315, 433, 868 and 915MHz
CC24XX -2.4GHz, ISM and SRD band: 2,400 - 2,483.5MHz
CC25XX

Processors
MSP430 Ultra-low Power MCUs MSP430FG4618 Integrated signal chain: ADC, DAC, op-amps, 16MHz, LCD controller
MSP430F5438 Next-generation MSP430, ADC, 256-KB memory, 25MHz
MSP430F169 General-purpose MCU, ultra-low power, 64-KB memory
MSP430F2013 DIP package available, ultra-low power, smallest MSP430, easy to use
C2000 Real-Time Control MCUs TMS320F28335 Floating point, 150MHz w/ hi-res PWMs