Dear Sirs,
We are developing new power amplifier stages for our products which need to be operated from 12V to 18V DC power supply or Battery. The idea is to use the PBTL mode with 2-3 OHM loads. Therefpre, we choose the TPA3116D2 for the mission.
We had built the stage (dual), exactly as in the application in your Data ***. The item works perfectly with 8 OHM, high quality sound, can even match "Hi End" amplifiers.
However, when oprated with load below 6 OHM, a sudden strong vocal input or strong music, causes the power amplifier to go into some kind of protection, muting of audio, which is released as soon as the high level audio finished.
Any clue or knowledge of what could be the reason?
Many thanks ahead, Dror