Colleagues,
I'm having problems with the power project using TPA3116 in PBTL mode.
In the input circuit, there is difference in output power, use differential input or single input ??
In the output filter using ferrite 10uH and capacitor 1nF.
Is there a difference using bead chip ??