Hi!
My purpose is to use four hydrophones to detect location of a acoustic pinger. I have electret hydrophone which produces output electrically equivalent to electret condenser microphones. I have to measure time difference of arrival (TDOA) between these hydrophones. The pinger adjustable frequency is within 20kHz to 50kHz. At the end, the amplified signal will be passed to the 3V operating FPGA. The hydrophones specifications are follow:
Sensitivity: 180dB re: 1V/uPa (+- 4dB 20Hz-4kHz)
Range: 10 Hz to 100kHz
Type: Omnidirectional
O/P impedance: 2 kOhm
Power: 0.3 mA
What is the best amp suitable for this application?