dears
When TPA3250 is in BTL mode,Can supply dual power ±12V(positive and negative) for the Vcc of input op-amp NE5532 to inprove THD+N? How setup referance volatge of op-amp's noninverting input ? could give the referance schematic
Another, if it use the dual power supply for op-amp, whether it need to use the Star Ground Configuration such as below ?