Please let me know about Gain setting(Speaker Gain and DAC Gain) below,
①TAS5756M: Datasheet page53, table15
Datasheet written in 26dBV and 20dBV Gain on table15, but EVM user's manual is 20dB and 14dB on page15~16, which is correct?
I think that datasheet is including 6dB for internal DAC Gain, is it correct?
②Is internal DAC Gain fixed spec(6dB)?
Or, is SPK_GAIN(20dB / 26dB) control from DAC Gain control? (Image is below.)
・DAC Gain:0dB(1Vrms) + Amp Gain:+20dB(10Vrms) = 20dB
or
・DAC Gain:+6dB(2Vrms) + Amp Gain:+14dB(10Vrms) = 20dB
※Input is Full scale
③Is Gain setting depend on supply voltage?
④About Full scale DAC output(2Vrms), is this included internal 6dB Gain?
ex)DAC Gain:+6dB(2Vrms), and Amp Gain:+20dB(20Vrms) = 26dB
※Input is Full scale
⑤About register setting for Page1-Register2, which Gain setting for DAC Gain or AMP Gain?
⑥The datasheet of TAS5766, this Gain written in 20dB and 14dB.(datasheet page 41)
Why differ from TAS5754M/5756M?
Best regards,
Satoshi