1, Why we can't get a square wave output while when the input wave form is square?
2, Can we get a square wave out put, if inputting a fixed DC voltage since the EVM has a H-bridge circuit?
3, Is the output of the H-bridge circuit approximately the internal 200K hz signal?