Hi all,
my customer plans a pro audio application including ADC and DAC.
And they plan to use a full differential architecture for this application.
The balanced input and output range is from -66 dBu (1.1mVpp) to +24 dBu (34.7Vpp).
Target SNR is more than 100dB.
Frequency range is from 20Hz to 20kHz.
The ADC is PCM4202 and the DAC is PCM1792A.
Could you tell me the recommended OP amps for a balanced input and output?
Regards,
Toshi