Hi, Team
My car infotainment customer kick off a infotainment project for truck with 24V battery power. End customer require 45W * 4 output power. As space is limited, TAS6424-Q1 is suitable. When the truck engine is on, the battery voltage will go up to 27.2V, which may trigger the over voltage protection of TAS6424-Q1.
Is there any method to modify the OV threshold or turn off the OV projection?
Is TAS6424-Q1 ssuitable in the 24V battery power system?
Thanks
Kevin Zhang
South China Analog FAE