Hello Support,
I bought a TAS5721EVM Rev A,
one PurePath Console Mother board ATP006G
Download all software Console V3.1.1 Build 247
TAS5721EVM DC voltage is 12:0 V, 5V, 3.3V green LED On, Yellow LED On
I can connect via I2C generic Master to the PurePath board
All I see is a generic I2C Master App. Sign in runs successfully, double check name and Password by using the same for std. TI.com Login.
What´s happen?