Q: Thermal between TAS5711 and TAS5707.

Both TAS5711 and TAS5707 RDS(ON)=180mohms, why thermal gap ~ 12~15 degree C under the same test condition? Thanks, Ian.


A: Re: Thermal between TAS5711 and TAS5707.

The TAS5711 and TAS5707 should have the same thermal performance. However, the TAS5711EVM is considerably larger than the TAS5707EVM and therefore can keep the amplifier cooler during high power operation.