• TI Thinks Resolved

INA240-Q1: Working in Diffential mode

Part Number: INA240-Q1

Hello,

For the INA240-Q1, if the differential voltage on the pins is applied at max rating i.e. 80 V, is this operation mode time dependent ?

Also, in case the difference between the inputs is high (max rating), what is the protection circuit used to avoid failing of the device?

On what parameters is the recovery time of the device calculated?

Thanks.

Nikhil

  • Hi Nikhil,

    We're currently out of the office and will get back to you shortly.

    Kind Regards,

    Carlos S., TI Sensing Products, Applications Support

    TI makes no warranties and assumes no liability for applications assistance or customer product design. You are fully responsible for all design decisions and engineering with regard to your products, including decisions relating to application of TI products. By providing technical information, TI does not intend to offer or provide engineering services or advice concerning your designs.

  • Hi Nikhill,

    The parameters for the recovery time of the device are those listed on the datasheet, section 7.5, Electrical characteristics.

    There are ESD cells inside the device , but note that they are not meant to protect from conditions outside the max ratings. That kind of protection has to be added externally with a clamp such as a Zener or TVS.

    Kind Regards,

    Carlos S., TI Sensing Products, Applications Support

    TI makes no warranties and assumes no liability for applications assistance or customer product design. You are fully responsible for all design decisions and engineering with regard to your products, including decisions relating to application of TI products. By providing technical information, TI does not intend to offer or provide engineering services or advice concerning your designs.

  • In reply to Carlos Silva85:

    Thanks Carlos.