• Resolved

DRV421: Recommended coil

Part Number: DRV421

Hello,

What is the recommended coil to evaluate DRV421EVM?

Best regards,

Seishin

  • Hello Seishin,

    There is currently no Core/Coil off the shelf that is available.  I can assist you in the design of the core/coil with details of your applicat

    Best Regards,

    Javier Contreras, TI Sensing Products Applications Support

    Getting Started with Current Sensing Video Training Series

    TI makes no warranties and assumes no liability for applications assistance or customer product design. You are fully responsible for all design decisions and engineering with regard to your products, including decisions relating to application of TI products. By providing technical information, TI does not intend to offer or provide engineering services or advice concerning your designs.

  • In reply to Javier Contreras4:

    Hello Javier,

    Thank you for your reply.
    I am sorry for the delay.
    I understood that there is no magnetic module SC2912(SUMIDA) for DRV 421 EVM.
    I want to run the EVM as soon as possible,I will consider other methods.


    Best regards,
    Seishin

  • In reply to Seishin:

    Hello Seishin,

    If you are needing this for low frequency (<1kHz) you may be able to get a manufacture to use laminated steel plates are normally used in transformers to make you a core that can quickly be cut to your specifications.  If you are needing a higher frequency you may need a ferrite core that can function at higher frequencies and will require manufacturing that would require more time and cost. 

    I have experimented with core that I bought off the shelf and cut them myself.  If you go that route there are some concerns.  Normally the core material is very brittle and can break you need to be careful when cutting.  Another issue is winding the core with the compensation coil.  I have done this and another customer has done this with success.  The customer had a method for winging the core, and I did not and did it manually.  The DRV421 needs an inductance greater than 0.1H and recommended between 0.3H and 2H.  So the combination of core size, number of windings, and size of air gap(smaller is better) you are able to provide will determine this.  I can simulate a core dimensions and windings to determine the inductance created by your core design just give me the dimensions, # windings, and core material type.

    Hope this helps.

    Best Regards,

    Javier Contreras, TI Sensing Products Applications Support

    Getting Started with Current Sensing Video Training Series

    TI makes no warranties and assumes no liability for applications assistance or customer product design. You are fully responsible for all design decisions and engineering with regard to your products, including decisions relating to application of TI products. By providing technical information, TI does not intend to offer or provide engineering services or advice concerning your designs.