Circuit used:
16V DC power source with 510 Ohm Shunt Resistor inline to load.
TI INA225 powered from 5V DC source with Reference to Ground.
GS01 set to Gain of 25.
Application:
Need to sense current from 4uA to 200uA current (Vr = 2.04mV to 102mV).
Issue:
With no load connected, we discovered that there is about 160-190uA flowing through the 510 Ohm Shunt resistor. Vr = 96 mV.
From the TI INA225 specification, the internal of the INA225’s IN+ has a path to Ground through Reference. With no load connected and voltage drop across the shunt resistor, it seems there may be current flowing into IN- of the INA225. Is this current draw the INA225’s internal op-amp input bias current?
What is the Bias current? The INA225 specification shows IB at 75uA (typical) with conditions of VIN+ = 12V, Vs = 5V, and VREF = 2.5V. Our application has VIN+ = 16V, Vs = 5V, and VREF = 0V. Does TI has a specification or mathematical formula/model for different conditions to determine the Bias current?